SLLSF13B June 2017 – May 2019 TUSB1046A-DCI
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
USB Gen 2 Differential Receiver (RX1P/N, RX2P/N, SSTXP/N) | ||||||
V(RX-DIFF-PP) | Input differential peak-peak voltage swing linear dynamic range | AC-coupled differential peak-to-peak signal measured post CTLE through a reference channel | 2000 | mVpp | ||
V(RX-DC-CM) | Common-mode voltage bias in the receiver (DC) | 0 | V | |||
R(RX-DIFF-DC) | Differential input impedance (DC) | Present after a GEN2 device is detected on TXP/TXN | 72 | 120 | Ω | |
R(RX-CM-DC) | Receiver DC common mode impedance | Present after a GEN2 device is detected on TXP/TXN | 18 | 30 | Ω | |
Z(RX-HIGH-IMP-DC-POS) | Common-mode input impedance with termination disabled (DC) | Present when no GEN2 device is detected on TXP/TXN. Measured over the range of 0-500mV with respect to GND. | 25 | kΩ | ||
V(SIGNAL-DET-DIFF-PP) | Input differential peak-to-peak signal detect assert level | At 10 Gbps, no input loss, PRBS7 pattern | 80 | mV | ||
V(RX-IDLE-DET-DIFF-PP) | Input differential peak-to-peak signal detect de-assert Level | At 10 Gbps, no input loss, PRBS7 pattern | 60 | mV | ||
V(RX-LFPS-DET-DIFF-PP) | Low frequency periodic signaling (LFPS) detect threshold | Below the minimum is squelched | 100 | 300 | mV | |
V(RX-CM-AC-P) | Peak RX AC common-mode voltage | Measured at package pin | 150 | mV | ||
C(RX) | RX input capacitance to GND | At 5 GHz | 0.5 | 1 | pF | |
RL(RX-DIFF) | Differential return Loss | 50 MHz – 1.25 GHz at 90 Ω | –19 | dB | ||
5 GHz at 90 Ω | –10 | dB | ||||
RL(RX-CM) | Common-mode return loss | 50 MHz – 5 GHz at 90 Ω | –10 | dB | ||
EQ(SS_TX) | Receiver equalization for upstream facing port | SSEQ[1:0] at 5 GHz | 11 | dB | ||
EQ(SS_RX) | Receiver equalization for downstream facing ports | EQ[1:0] at 5 GHz | 9 | dB | ||
USB Gen 2 Differential Transmitter (TX1P/N, TX2P/N, SSRXP/N) | ||||||
VTX(DIFF-PP) | Transmitter dynamic differential voltage swing range. | 1600 | mVPP | |||
VTX(RCV-DETECT) | Amount of voltage change allowed during receiver detection | 600 | mV | |||
VTX(CM-IDLE-DELTA) | Transmitter idle common-mode voltage change while in U2/U3 and not actively transmitting LFPS | –600 | 600 | mV | ||
VTX(DC-CM) | Common-mode voltage bias in the transmitter (DC) | 1.75 | V | |||
VTX(CM-AC-PP-ACTIVE) | Tx AC common-mode voltage active | Max mismatch from Txp + Txn for both time and amplitude | 100 | mVPP | ||
VTX(IDLE-DIFF-AC-PP) | AC electrical idle differential peak-to-peak output voltage | At package pins | 0 | 10 | mV | |
VTX(IDLE-DIFF-DC) | DC electrical idle differential output voltage | At package pins after low pass filter to remove AC component | 0 | 14 | mV | |
VTX(CM-DC-ACTIVE-IDLE-DELTA) | Absolute DC common-mode voltage between U1 and U0 | At package pin | 200 | mV | ||
RTX(DIFF) | Differential impedance of the driver | 75 | 120 | Ω | ||
CAC(COUPLING) | AC coupling capacitor | 75 | 265 | nF | ||
RTX(CM) | Common-mode impedance of the driver | Measured with respect to AC ground over
0–500 mV |
18 | 30 | Ω | |
ITX(SHORT) | TX short circuit current | TX± shorted to GND | 67 | mA | ||
CTX(PARASITIC) | TX input capacitance for return loss | At package pins, at 5 GHz | 1.25 | pF | ||
RLTX(DIFF) | Differential return loss | 50 MHz – 1.25 GHz at 90 Ω | -15 | dB | ||
5 GHz at 90 Ω | -13 | dB | ||||
RLTX(CM) | Common-mode return loss | 50 MHz – 5 GHz at 90 Ω | -13 | dB | ||
AC Characteristics | ||||||
Crosstalk | Differential crosstalk between TX and RX signal pairs | at 5 GHz | –30 | dB | ||
C(P1dB-LF) | Low frequency 1-dB compression point | at 100 MHz, 200 mVPP < VID
< 2000 mVPP |
1300 | mVPP | ||
C(P1dB-HF) | High frequency 1-dB compression point | at 5 GHz, 200 mVPP < VID
< 2000 mVPP |
1000 | mVPP | ||
fLF | Low frequency cutoff | 200 mVPP< VID < 2000 mVPP | 20 | 50 | kHz | |
TX output deterministic jitter | 200 mVPP < VID < 2000 mVPP, PRBS7, 10 Gbps | 0.11 | UIpp | |||
200 mVPP < VID < 2000 mVPP, PRBS7, 8.1 Gbps | 0.08 | UIpp | ||||
TX output total jitter | 200 mVPP < VID < 2000 mVPP, PRBS7, 10 Gbps | 0.15 | UIpp | |||
200 mVPP < VID < 2000 mVPP, PRBS7, 8.1 Gbps | 0.135 | UIpp | ||||
DisplayPort Receiver (DP[3:0]p or DP[3:0]n) | ||||||
VID(PP) | Peak-to-peak input differential dynamic voltage range | 2000 | V | |||
VIC | Input common mode voltage | 0 | V | |||
C(AC) | AC coupling capacitance | 75 | 200 | nF | ||
EQ(DP) | Receiver equalization | DPEQ[1:0] at 4.05 GHz | 14 | dB | ||
dR | Data rate | HBR3 | 8.1 | Gbps | ||
R(ti) | Input termination resistance | 80 | 100 | 120 | Ω | |
DisplayPort Transmitter (TX1p or TX1n, TX2p or TX2n, RX1p or RX1n, RX2p or RX2n) | ||||||
ITX(SHORT) | TX short circuit current | TX± shorted to GND | 67 | mA | ||
VTX(DC-CM) | Common-mode voltage bias in the transmitter (DC) | 1.75 | V | |||
AUXp or AUXn and SBU1 or SBU2 | ||||||
RON | Output ON resistance | VCC = 3.3V; VI = 0 to 0.4 V for AUXp;
VI = 2.7 V to 3.6 V for AUXn |
5 | 10 | Ω | |
ΔRON | ON resistance mismatch within pair | VCC = 3.3 V; VI = 0 to 0.4 V for AUXP;
VI = 2.7 V to 3.6 V for AUXN |
2.5 | Ω | ||
RON(FLAT) | ON resistance flatness (RON max – RON min) measured at identical VCC and temperature | VCC = 3.3 V; VI = 0 to 0.4 V for AUXp;
VI = 2.7 V to 3.6 V for AUXn |
2 | Ω | ||
V(AUXP_DC_CM) | AUX Channel DC common mode voltage for AUXp and SBU1. | VCC = 3.3 V | 0 | 0.4 | V | |
V(AUXN_DC_CM) | AUX Channel DC common mode voltage for AUXn and SBU2 | VCC = 3.3 V | 2.7 | 3.6 | V | |
C(AUX_ON) | ON-state capacitance | VCC = 3.3 V; CTL1 = 1; VI = 0 V
or 3.3 V |
4 | 7 | pF | |
C(AUX_OFF) | OFF-state capacitance | VCC = 3.3 V; CTL1 = 0; VI = 0 V
or 3.3 V |
3 | 6 | pF |