SLLSFP0 September 2024 TUSB1064-Q1
PRODUCTION DATA
The TUSB1064-Q1 is a VESA USB Type-C Alt Mode redriving switch that supports data rates up to 8.1Gbps for upstream facing port. This device uses 5th generation USB redriver technology. The device is used for UFP pin assignments C and D from the VESA DisplayPort Alt Mode on USB Type-C Standard.
The TUSB1064-Q1 provides several levels of receive equalization to compensate for cable and board trace loss which if not equalized causes inter-symbol interference (ISI) when USB 3.2 or DisplayPort 1.4 signals travel across a PCB or cable. This device requires a 3.3V power supply. The device comes in an automotive grade 2 temperature range.
For a sink application, the TUSB1064-Q1 enables the system to pass both transmitter compliance and receiver jitter tolerance tests for USB 3.2 up to 10Gbps and DisplayPort version 1.4 HBR3. The redriver recovers incoming data by applying equalization that compensates for channel loss, and drives out signals with a high differential voltage. Each channel has a receiver equalizer with selectable gain settings. Set the equalization based on the amount of insertion loss in the channels connected to the TUSB1064-Q1 . Independent equalization control for each channel can be set using EQ[1:0], SSEQ[1:0], and DPEQ[1:0] pins.
The TUSB1064-Q1 advanced state machine makes the device transparent to hosts and devices. After power up, the TUSB1064-Q1 periodically performs receiver detection on the TX pairs. If the TUSB1064-Q1 detects a USB 3.2 receiver, the RX termination is enabled, and the TUSB1064-Q1 is ready to re-drive.