Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TUSB1104 USB Type-C 10Gbps USB 3.2 x2 Adaptive Linear Redriver
1 Features
- USB 3.2 5Gbps and 10Gbps
support
- USB 3.2 x2 support up to 20Gbps (10Gbps ×
2 = 20Gbps)
- Advanced USB power management
- Active: 550mW
(typical)
- Disconnect:
1.5mW
- Disabled (EN = L):
0.130mW
- 16 EQ settings up to 12dB at
5GHz
- Choice between adaptive or fixed
receiver equalization for ports facing USB connector
- Choice between linear or limited
redriver for ports facing the system (SSRX1/2
transmitters)
- Less than 1V VTX-CM
and VRX-CM
- Configuration through
I2C or pin-strap
- Selection between 1.8V or 3.3V
I2C levels
- Operates from a single 3.3V
supply