SLLSFB2 April 2020 TUSB1146
PRODUCTION DATA.
The TUSB1146 supports up to four DisplayPort lanes at datarates up to 10 Gbps (UHBR10). TUSB1146 can be enabled for DisplayPort through GPIO control or through I2C register control. When I2C_EN is ‘0’, DisplayPort is controlled based on Table 2. When not in GPIO mode, enable of DisplayPort functionality is controlled through I2C registers.