SLLSE09J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
PARAMETER | COMMENTS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ID Comparators — ID External Resistors Specifications | |||||||
RID_GND | ID ground comparator | ID_GND interrupt | 12 | 20 | 28 | kΩ | |
RID_FLOAT | ID Float comparator | ID_FLOAT interrupt | 200 | 500 | kΩ | ||
ID Line | |||||||
RPH_ID_UP | Phone ID pullup to VPH_ID_UP | ID unloaded (VRUSB) | 70 | 90 | 286 | kΩ | |
VPH_ID_UP | Phone ID pullup voltage | Connected to VRUSB | 2.5 | 3.2 | V | ||
ID line maximum voltage | 5.25 | V |