SLLS413L February 2000 – June 2017 TUSB2046B , TUSB2046I
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
tr | Transition rise time for DP or DM(1) | CL = 200 pF to 600 pF, | See Figure 1 and Figure 2 | 75 | 300 | ns |
tf | Transition fall time for DP or DM(1) | CL = 200 pF to 600 pF, | See Figure 1 and Figure 2 | 75 | 300 | ns |
t(RFM) | Rise/fall time matching(1) | (tr/tf) × 100 | 80% | 120% | ||
VO(CRS) | Signal crossover output voltage(1) | CL = 200 pF to 600 pF | 1.3 | 2.0 | V |