SLLS413L February 2000 – June 2017 TUSB2046B , TUSB2046I
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BUSPWR | 8 | I | Power source indicator. BUSPWR is an active-high input that indicates whether the downstream ports source their power from the USB cable or a local power supply. For the bus-power mode, this terminal must be pulled to 3.3 V, and for the self-powered mode, this terminal must be pulled low. Input must not change dynamically during operation. |
DM0 | 2 | I/O | Root port USB differential data minus. DM0 paired with DP0 constitutes the upstream USB port. |
DM1 | 11 | I/O | USB differential data minus. DM1–DM4 paired with DP1–DP4 support up to four downstream USB ports. |
DM2 | 15 | ||
DM3 | 19 | ||
DM4 | 23 | ||
DP0 | 1 | I/O | Root port USB differential data plus. DP0 paired with DM0 constitutes the upstream USB port. |
DP1 | 12 | I/O | USB differential data plus. DP1–DP4 paired with DM1–DM4 support up to four downstream USB ports. |
DP2 | 16 | ||
DP3 | 20 | ||
DP4 | 24 | ||
EECLK | 5 | O | EEPROM serial clock. When EXTMEM is high, the EEPROM interface is disabled. The EECLK terminal is disabled and must be left floating (unconnected). When EXTMEM is low, EECLK acts as a 3-state serial clock output to the EEPROM with a 100-μA internal pulldown. |
EEDATA/GANGED | 6 | I/O | EEPROM serial data/power-management mode indicator. When EXTMEM is high, EEDATA/GANGED selects between ganged or per-port power overcurrent detection for the downstream ports. When EXTMEM is low, EEDATA/GANGED acts as a serial data I/O for the EEPROM and is internally pulled down with a 100-μA pulldown. This standard TTL input must not change dynamically during operation. |
EXTMEM | 26 | I | When EXTMEM is high, the serial EEPROM interface of the device is disabled. When EXTMEM is low, terminals 5 and 6 are configured as the clock and data terminals of the serial EEPROM interface, respectively. |
GND | 7, 28 | GND terminals must be tied to ground for proper operation. | |
OVRCUR1 | 10 | I | Overcurrent input. OVRCUR1–OVRCUR4 are active low. For per-port overcurrent detection, one overcurrent input is available for each of the four downstream ports. In the ganged mode, any OVRCUR input may be used and all OVRCUR terminals must be tied together. OVRCUR terminals are active low inputs with noise filtering logic. |
OVRCUR2 | 14 | ||
OVRCUR3 | 18 | ||
OVRCUR4 | 22 | ||
PWRON1 | 9 | O | Power-on/-off control signals. PWRON1–PWRON4 are active low, push-pull outputs. Push-pull outputs eliminate the pullup resistors which open-drain outputs require. However, the external power switches that connect to these terminals must be able to operate with 3.3-V inputs because these outputs cannot drive 5-V signals. |
PWRON2 | 13 | ||
PWRON3 | 17 | ||
PWRON4 | 21 | ||
RESET | 4 | I | RESET is an active low TTL input with hysteresis and must be asserted at power up. When RESET is asserted, all logic is initialized. Generally, a reset with a pulse width between 100 μs and 1 ms is recommended after 3.3-V VCC reaches its 90%. Clock signal has to be active during the last 60 μs of the reset window. |
SUSPND | 32 | O | Suspend status. SUSPND is an active high output available for external logic power-down operations. During the suspend mode, SUSPND is high. SUSPND is low for normal operation. |
TSTMODE | 31 | I | Test/mode terminal. TSTMODE is used as a test terminal during production testing. This terminal must be tied to ground or 3.3-V VCC for normal 6-MHz or 48-MHz operation, respectively. |
TSTPLL/ 48MCLK | 27 | I/O | Test/48-MHz clock input. TSTPLL/48MCLK is used as a test terminal during production testing. This terminal must be tied to ground for normal 6-MHz operation. If 48-MHz input clock is desired, a 48-MHz clock source (no crystal) can be connected to this input terminal. |
VCC | 3, 25 | 3.3-V supply voltage | |
XTAL1 | 30 | I | Crystal 1. XTAL1 is a 6-MHz crystal input with 50% duty cycle. An internal PLL generates the 48-MHz and 12-MHz clocks used internally by the ASIC logic. |
XTAL2 | 29 | O | Crystal 2. XTAL2 is a 6-MHz crystal output. This terminal must be left open when using an oscillator. |