SLLS414F March   2000  – August 2015 TUSB2077A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (Continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Differential Driver Switching Characteristics (Full-Speed Mode)
    7. 7.7 Differential Driver Switching Characteristics (Low-Speed Mode)
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 USB Power Management
      2. 8.3.2 Clock Generation
    4. 8.4 Device Functional Modes
      1. 8.4.1 Vendor ID and Product ID With External Serial EEPROM
    5. 8.5 Programming
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
    1. 10.1 TUSB2077A Power Supply
    2. 10.2 Downstream Port Power
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Placement
      2. 11.1.2 Differential Pairs
      3. 11.1.3 Ground
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PT|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Supply voltage(2) –0.5 3.6 V
VI Input voltage –0.5 VCC + 0.5 V
VO Output voltage –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 V or VI < VCC ±20 mA
IOK Output clamp current VO < 0 V or VO < VCC ±20 mA
TA Operating free-air temperature 0 70 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage levels are with respect to GND.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±4000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage 3 3.3 3.6 V
VI Input voltage, TTL/LVCMOS(1) 0 VCC V
VO Output voltage, TTL/LVCMOS(2) 0 VCC V
VIH(REC) High-level input voltage, signal-ended receiver 2 VCC V
VIL(REC) Low-level input voltage, signal-ended receiver 0.8 V
VIH(TTL) High-level input voltage, TTL/LVCMOS(1) 2 VCC V
VIL(TTL) Low-level input voltage, TTL/LVCMOS(1) 0 0.8 V
TA Operating free-air temperature 0 70 °C
R(DRV) External series, differential driver resistor 22 Ω
f(OPRH) Operating (dc differential driver) high speed mode 12 Mb/s
f(OPRL) Operating (dc differential driver) low speed mode 1.5 Mb/s
VICR Common mode, input range, differential receiver 0.8 2.5 V
tt Input transition times, TTL/LVCMOS(1) 0 25 ns
TJ Junction temperature(3) 0 115 °C
(1) Applies for input and bidirectional buffers.
(2) Applies for output and bidirectional buffers.
(3) These junction temperatures reflect simulated conditions. Absolute maximum junction temperature is 150°C. The customer is responsible for verifying junction temperature.

7.4 Thermal Information

THERMAL METRIC(1) TUSB2077A UNIT
PT (LQFP)
48 PINS
RθJA Junction-to-ambient thermal resistance 66.2 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 21.1 °C/W
RθJB Junction-to-board thermal resistance 37.8 °C/W
ψJT Junction-to-top characterization parameter 0.9 °C/W
ψJB Junction-to-board characterization parameter 31.4 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics

over recommended ranges of operating free-air temperature and supply voltage (unless otherwise noted)
PARAMETER TEST CONDITION MIN MAX UNIT
VOH High-level output voltage TTL/LVCMOS IOH = –4 mA VCC  – 0.5 V
USB data lines R(DRV) = 15 kΩ to GND 2.8
IOH = –12 mA (without R(DRV)) VCC  – 0.5
VOL Low-level output voltage TTL/LVCMOS IOL = 4 mA 0.5 V
USB data lines R(DRV) = 1.5 kΩ to 3.6 V 0.3
IOL = 12 mA (without R(DRV)) 0.5
VIT+ Positive input threshold TTL/LVCMOS 1.8 V
Single-ended 0.8 V ≤ VICR ≤ 2.5 V 1.8
VIT– Negative-input threshold TTL/LVCMOS 0.8 V
Single-ended 0.8 V ≤ VICR ≤ 2.5 V 1
Vhys Input hysteresis(1)
(VT+ – VT–)
TTL/LVCMOS 0.3 0.7 mV
Single-ended 0.8 V ≤ VICR ≤ 2.5 V 300 500
IOZ High-impedance output current TTL/LVCMOS V = VCC or GND(2) ±10 μA
USB data lines 0 V ≤ VO ≤ VCC ±10
IIL Low-level input current TTL/LVCMOS VI = GND –1 μA
IIH High-level input current TTL/LVCMOS VI = VCC 1 μA
z0(DRV) Driver output impedance USB data lines Static VOH or VOL 7.1 19.9 Ω
VID Differential input voltage USB data lines 0.8 V ≤ VICR ≤ 2.5 V 0.2 V
ICC Input supply current Normal operation 40 mA
Suspend mode 1 μA
(1) Applies for input buffers with hysteresis.
(2) Applies for open-drain buffers.

7.6 Differential Driver Switching Characteristics (Full-Speed Mode)

over recommended ranges of operating free-air temperature and supply voltage, CL = 50 pF (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN MAX UNIT
tr Transition rise time for DP or DM See Figure 1 and Figure 2 4 20 ns
tf Transition fall time for DP or DM See Figure 1 and Figure 2 4 20 ns
t(RFM) Rise/fall time matching(1) (tr/tf) × 100 90% 110%
VO(CRS) Signal crossover output voltage(1) 1.3 2.0 V
(1) Characterized only. Limits are approved by design and are not production tested.

7.7 Differential Driver Switching Characteristics (Low-Speed Mode)

over recommended ranges of operating free-air temperature and supply voltage, CL = 50 pF (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN MAX UNIT
tr Transition rise time for DP or DM(1) CL = 200 pF to 600 pF, See Figure 1 and Figure 2 75 300 ns
tf Transition fall time for DP or DM(1) CL = 200 pF to 600 pF, See Figure 1 and Figure 2 75 300 ns
t(RFM) Rise/fall time matching(1) (tr/tf) × 100 80% 120%
VO(CRS) Signal crossover output voltage(1) CL = 200 pF to 600 pF 1.3 2.0 V
(1) Characterized only. Limits are approved by design and are not production tested.
TUSB2077A diffswitchld_lls413.gifFigure 1. Differential Driver Switching Load
TUSB2077A difftimwv_lls413.gifFigure 2. Differential Driver Timing Waveforms
TUSB2077A paramdef_lls413.gifFigure 3. Single-Ended Receiver Input Signal Parameter Definitions

7.8 Typical Characteristics

TUSB2077A diffreceive_lls413.gifFigure 4. Differential Receiver Input Sensitivity vs Common Mode Input Range