The TUSB211 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.
The device has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB211. HS signals are compensated.
Programmable signal gain permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.
The footprint of TUSB211 does not break the continuity of the DP/DM signal path. This permits risk free system design of a complete USB channel.
In addition, TUSB211 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB211 | X2QFN (12) | 1.60 mm x 1.60 mm |
TUSB211I |
Changes from C Revision (June 2016) to D Revision
Changes from A Revision (June 2015) to B Revision
Changes from * Revision (May 2015) to A Revision
PIN | I/O | INTERNAL PULLUP/PULLDOWN |
DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
VCC | 12 | P | N/A | 3.3-V power |
VREG | 11 | O | RSTN asserted: 30 kΩ PD | 1.8-V LDO output. Only enabled when operating in High Speed mode. Requires 0.1-µF external capacitor to GND to stabilize the core. |
FS, LS mode: 30 kΩ PD | ||||
HS mode: N/A | ||||
GND | 10 | P | N/A | Ground |
RSTN | 5 | I | 500 kΩ PU | Device disable/enable. Recommend 0.1-µF external capacitor to GND to ensure clean power on reset if not driven. |
EQ | 6 | I | N/A | USB High Speed boost select via external pull down resistor. Sampled upon power up. Auto selects min EQ when left floating. Does not recognize real time adjustments. |
D1P | 2 | I/O | N/A | USB High Speed positive port. Orientation independent – Can face either upstream or downstream. |
D1M | 1 | I/O | N/A | USB High Speed negative port. Orientation independent – Can face either upstream or downstream. |
D2P | 7 | I/O | N/A | USB High Speed positive port. Orientation independent – Can face either upstream or downstream. |
D2M | 8 | I/O | N/A | USB High Speed negative port. Orientation independent – Can face either upstream or downstream. |
TEST | 3 | I | RSTN asserted: 500 kΩ PD | No function. Leave floating. |
ENA_HS | 9 | O | RSTN asserted: 500kΩ PD | Flag indicating that channel is in High Speed mode. Asserted upon:
De-asserted upon detection of disconnect or suspend. Can be left floating if not needed. |
CD | 4 | O | RSTN asserted: 500 kΩ PD | Flag indicating that a USB device is attached. Asserted from an unconnected state upon detection of DP or DM pull-up resistor. De-asserted upon detection of disconnect. Can be left floating if not needed. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | VCC | –0.3 | 3.8 | V |
Voltage range | D1P, D1M, D2P, D2M, RSTN, EQ | –0.3 | 3.8 | V |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
TA | Operating free-air temperature [TUSB211] | 0 | 70 | °C | |
Operating free-air temperature [TUSB211I] | –40 | 85 |
THERMAL METRIC (1) | RWB | UNIT | |
---|---|---|---|
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 161.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 75.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 75.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
I(ACTIVE_HS) | High Speed Active Current | USB channel = HS mode. 480 Mbps traffic. VCC supply stable | 16 | 20 | mA | |
I(IDLE_HS) | High Speed Idle Current | USB channel = HS mode. No traffic. VCC supply stable | 12 | 15 | mA | |
I(SUSPEND_HS) | Suspend Current | USB channel = Suspend mode. | 4.5 | 5.5 | mA | |
I(FS) | Full-Speed Current | USB channel = FS mode | 4.5 | 5.5 | mA | |
I(LS) | Low-Speed Current | USB channel = LS mode | 4.5 | 5.5 | mA | |
I(DISCONN) | Disconnect Power | Host side application. No device attachment. | 4.5 | 5.5 | mA | |
I(RSTN) | Disable Power | RSTN driven low; VCC supply stable; VCC = 3.3 V | 4.5 | 5.5 | mA | |
RSTN | ||||||
VIH | High level input voltage | 2 | VCC | V | ||
VIL | Low-level input voltage | 0 | 0.8 | V | ||
IIH | High level input current | VIH = 3.6 V, VCC = 3 V, RPU enabled | ±2 | µA | ||
IIL | Low level input current | VIL = 0V, VCC = 3.6 V, RPU enabled | ±11 | µA | ||
EQ | ||||||
R(EQ) | External pulldown resistor | Level 0 EQ | 0.32 | kΩ | ||
Level 1 EQ | 1.4 | 2.2 | kΩ | |||
Level 2 EQ [MAX] | 3.7 | 4.1 | kΩ | |||
Level 3 EQ [MIN] | 6 | kΩ | ||||
CD, ENA_HS | ||||||
VOH | High level output voltage | IO = –50 µA | 2.4 | V | ||
VOL | Low level output voltage | IO = 50 µA | 0.4 | V | ||
DxP, DxM | ||||||
T(SHRT_GND) | DP, DM low voltage short circuit | DxP or DxM short circuited to GND continuously for 24 hours at TA = 25°C only |
0 | V | ||
CIO(DXX) | Capacitance to GND | Measured with LCR meter and device powered down. 1 MHz sinusoid, 30 mVpp ripple | 5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
DxP, DxM | ||||||
F(BR_DXX) | Bit Rate | USB channel = HS mode. 480 Mbps traffic. VCC supply stable | 480 | Mbps | ||
t(R/F_DXX) | Rise/Fall time | 100 | ps | |||
CD, ENA_HS | ||||||
t(EN) | Enable time | 20 | µs | |||
t(DIS) | Disable time | 20 | µs | |||
VCC | ||||||
t(STABLE) | VCC stable before RSTN de-assertion | 100 | µs | |||
t(RAMP) | VCC ramp time | 0.2 | 100 | ms |