SLLSFX8 February 2024 TUSB211A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TUSB211A-Q1 requires a valid reset signal as described in the Power Supply Recommendations section. The capacitor at RSTN pin is not required if a micro controller drives the RSTN pin according to recommendations.
For this design example, use the parameters provided in Table 7-1.
PARAMETER | VALUE(1) | |||
---|---|---|---|---|
VCC | 3.3V ±10% | |||
I2C support required in system (Yes/No) | No | |||
Edge and DC Boost | REQ | EQ Level | EQ Level 0: REQ = 0Ω | |
0Ω | 0 | |||
1.8kΩ ±1% | 1 | |||
3.6kΩ ±1% | 2 | |||
Do Not Install (DNI) | 3 |