SLLSFX8 February 2024 TUSB211A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TUSB211A-Q1 will detect an HS compliance test fixture and enter the downstream port high-speed eye diagram test mode. CD pin will be low and ENA_HS pin is asserted high when TUSB211A-Q1 is in HS eye compliance test mode.
If the RSTN pin is asserted low and de-asserted high while TUSB211A-Q1 is operating in HS functional mode, then TUSB211A-Q1 will transition to HS eye compliance test mode, the CD asserts low, and ENA_HS remains high. When all this occurs, signal compensation is enabled.