SLLSFX8 February 2024 TUSB211A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TUSB211A-Q1 can be disabled when its RSTN pin is asserted low. DP, DM traces are continuous through the device in shutdown mode. The USB channel is still fully operational, but there is neither signal compensation, nor any indication from the CD pin as to the status of the channel.
MODE | CD | ENA_HS |
---|---|---|
Low-speed | HIGH | LOW |
Full-speed | HIGH | LOW |
High-speed | HIGH | HIGH |
High-speed downstream port electrical test | LOW | HIGH |
Shutdown | LOW | LOW |