SLLSFX8 February 2024 TUSB211A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
DxP, DxM USB Signals | ||||||
FBR_DXX | Bit Rate | USB channel = HS mode. 480Mbps traffic. VCC supply stable | 480 | Mbps | ||
tR/F_DXX | Rise/Fall time | 100 | ps |