The TUSB214 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.
TUSB214 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB214 while HS signals are compensated.
Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.
In addition, TUSB214 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols. The TUSB214 provides BC1.2 Charging Downstream Port (CDP) controller for applications in which USB host or hub do not have this support.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB214 TUSB214I |
X2QFN (12) | 1.60 mm x 1.60 mm |
Changes from * Revision (August 2017) to A Revision
PIN | I/O | INTERNAL PULLUP/PULLDOWN |
DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
D1M | 1 | I/O | N/A | USB High Speed negative port.. |
D1P | 2 | I/O | N/A | USB High Speed positive port. |
SDA(1) | 3 | I/O | RSTN asserted: 500 kΩ PD | I2C Mode: Bidirectional I2C data pin [I2C address = 0x2C]. In non I2C mode: Reserved for TI test purpose. |
SCL(1)/CD | 4 | I/O | RSTN asserted: 500 kΩ PD | In I2C mode: I2C clock pin [I2C address = 0x2C]. Non I2C mode: After reset: Output CD. Flag indicating that a USB device is attached (connection detected). Asserted from an unconnected state upon detection of DP or DM pull-up resistor. De-asserted upon detection of disconnect. |
RSTN | 5 | I | 500 kΩ PU | Device disable/enable. Low – Device is at reset and in shutdown, and High – Normal operation. Recommend 0.1-µF external capacitor to GND to ensure clean power on reset if not driven. If the pin is driven, it must be held low until the supply voltage for the device reaches within specifications. |
EQ | 6 | I | N/A | USB High Speed AC boost select via external pull down resistor. Sampled upon de-assertion of RSTN. Does not recognize real time adjustments. Auto selects max AC Boost when left floating. |
D2P | 7 | I/O | N/A | USB High Speed positive port. |
D2M | 8 | I/O | N/A | USB High Speed negative port. |
DC_BOOST(2)/ENA_HS | 9 | I/O | In I2C mode: Reserved for TI test purpose. In non-I2C mode: At reset: 3-level input signal DC_BOOST. USB High Speed DC signal boost selection. H (pin is pulled high) – 80 mV M (pin is left floating) – 60 mV L (pin is pulled low) – 40 mV After reset: Output signal ENA_HS. Flag indicating that channel is in High Speed mode. Asserted upon: 1. Detection of USB-IF High Speed test fixture from an unconnected state followed by transmission of USB TEST_PACKET pattern. 2. Squelch detection following USB reset with a successful HS handshake [HS handshake is declared to be successful after single chirp J chirp K pair where each chirp is within 18 μs – 128 μs]. |
|
GND | 10 | P | N/A | Ground |
VREG | 11 | O | N/A | 1.8-V LDO output. Only enabled when operating in High Speed mode. Requires 0.1-µF external capacitor to GND to stabilize the core. |
VCC | 12 | P | N/A | Supply power |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage Range | VCC | -0.3 | 3.8 | V |
Voltage Range on I/O pins | DxP, DxM, RSTN, EQ, SCL, SDA, DC_BOOST, VREG | -0.3 | 3.8 | V |
Tstg | Storage temperature | -65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply Voltage | 3 | 3.3 | 3.6 | V | |
TA | Ambient temperature | TUSB214 | 0 | 70 | °C | |
TUSB214I | -40 | 85 | °C | |||
TJ | Junction temperature | TUSB214 | 0 | 85 | °C | |
TUSB214I | -40 | 105 | °C |
THERMAL METRIC(1) | TUSB214 | UNIT | |
---|---|---|---|
RWB (VQFN) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 137.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 62 | °C/W |
RθJB | Junction-to-board thermal resistance | 67.2 | °C/W |
ΨJT | Junction-to-top characterization parameter | 1.9 | °C/W |
ΨJB | Junction-to-board characterization parameter | 67.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
IACTIVE_HS | High-speed (HS) active curent | USB channel = HS mode; 480 Mbps traffic; VCC = 3.3V; VCC supply stable; DC Boost = 60 mV | 22 | 30 | mA | |
IIDLE_HS | High-speed idle current | USB channel = HS mode; no traffic; VCC = 3.3V; VCC supply stable; DC Boost = 60 mV | 14 | 22 | mA | |
ISUSPEND_HS | High-speed suspend current | USB channel = HS suspend mode; VCC = 3.3V; VCC supply stable | 0.55 | 1.5 | mA | |
IFS_LS | Full/Low speed current | USB channel = FS mode or LS mode; VCC = 3.3V | 0.6 | 1.5 | mA | |
IDISCONNECT | Disconnect current | Host side application; No device attachment; VCC = 3.3V | 0.7 | 1.5 | mA | |
IRSTN | Disable current | RSTN driven low; VCC supply stable; VCC = 3.3V | 13 | 80 | µA | |
ILKG_FS | Pin fail-safe leakage current for SDA, SCL, DC_BOOST, DxP/N, RSTN | VCC = 0 V; Pin at 3.6 V | 40 | µA | ||
RSTN | ||||||
VIH | High-level input voltage | VCC = 3.0V | 2 | 3.6 | V | |
VIL | Low-level input voltage | VCC = 3.6V | 0 | 0.8 | V | |
IIH | High-level input current | VIH = 3.6 V | -4 | 4 | µA | |
IIL | Low-level input current | VIL = 0 V | -11 | 11 | µA | |
EQ | ||||||
REQ | External pull-down resistor on EQ pin. | AC Boost Level 0 | 160 | Ω | ||
AC Boost Level 1 | 1.4 | 2 | kΩ | |||
AC Boost Level 2 | 3.7 | 3.9 | kΩ | |||
AC Boost Level 3 | 6 | kΩ | ||||
CD, ENA_HS | ||||||
VOH | High-level output voltage | IO = -50µA | 2.4 | V | ||
VOL | Low-level output voltage | IO = 50µA | 0.4 | V | ||
SCL, SDA | ||||||
CI2CBUS | I2C Bus capacitance | 4 | 150 | pF | ||
VIH | SDA and SCL input high level voltage | VCC = 3.0V | 2 | 3.6 | V | |
VIL | SDA and SCL input low level voltage | VCC = 3.6V | 0.8 | V | ||
VSDA_OL | SDA low level output voltage | 4.7kΩ pullup to 3.6V; VCC = 3.0V | 0.4 | V | ||
ISDA_OL | SDA low level output current | VCC = 3.6V | 1.1 | mA | ||
DC_BOOST | ||||||
VIH | High-level input voltage | VCC = 3.3V | 2.4 | 3.6 | V | |
VIM | Mid-level input voltage | VCC = 3.3V | 1.6 | V | ||
VIL | Low-level input voltage | VCC = 3.3V | 0 | 0.4 | V | |
DxP, DxM | ||||||
CIO_DXX | Capacitance to GND | Measured with LCR meter and device powered down. 1 MHz sinusoid, 30 mVpp ripple | 2.4 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FBR_DXX | DxP/M bit rate | USB channel = HS mode; 480 Mbps traffic; VCC supply stable | 480.24 | Mbps | ||
tRISE_DXX | DxP/M rise time | 10% - 90%; VCC = 3.6V; Max AC Gain; | 100 | ps | ||
tFALL_DXX | DxP/M fall time | 90% - 10%; VCC = 3.6V; Max AC Gain; | 100 | ps | ||
tRSTN_PULSE_WIDTH | Minimum width to detect a valid RSTN signal assert when the pin is actively driven | VCC = 3.0 V; Refer to Figure 1 | 20 | µs | ||
tSTABLE | VCC stable before RSTN de-assertion | Refer to Figure 1 | 100 | µs | ||
tVCC_RAMP | VCC ramp time | 0.2 | 100 | ms |