SLLSF03B April 2019 – December 2023 TUSB216-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The purpose of the TUSB216-Q1 is to re-store the signal integrity of a USB High-speed channel up to the USB connector. The loss in signal quality stems from reduced channel bandwidth due to high loss PCB trace and other components that contribute a capacitive load. This can cause the channel to fail the USB near end eye mask. Proper use of the TUSB216-Q1 can help to pass this eye mask.
A secondary purpose is to use the CD pin of the TUSB216-Q1 to control other blocks on the customer platform, if so desired.