SLLSF03B April 2019 – December 2023 TUSB216-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The high-speed booster (combination of edge boost and DC boost) improves the eye width for USB2.0 high-speed signals. It is direction independent and by that is compatible to OTG systems. The BOOST pin is configuring the booster strength with different values of pull down resistors to set 4 levels of boosts, alternatively the boost level can be set through the I2C register according to Section 7.4.6. Internal circuitry of the signal conditioner reduces possible overshoot.