SLLSF03B April 2019 – December 2023 TUSB216-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | VCC | –0.3 | 7 | V |
Voltage range USB data | DxP, DxM | –0.3 | 5.5 | V |
Voltage range on BOOST pin | BOOST | -0.3 | 1.98 | V |
Voltage range other pins | RX_SEN, CDP_ENZ, SDA, SCL, RSTN | -0.3 | 5.5 | V |
Storage temperature, Tstg | –65 | 150 | °C | |
Maximum junction temperature, TJ (max) | 125 | °C |