SLLSEZ6D February 2019 – December 2023 TUSB216
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 5 | 6.5 | V |
TA | Operating free-air temperature (Standard) | 0 | 70 | °C | |
TJ | Junction temperature (Standard) | 85 | °C | ||
VI2C_BUS | I2C Bus Voltage | 1.62 | 3.6 | V | |
DxP, DxM | Voltage range USB data | 0 | 3.6 | V | |
BOOST | Voltage range BOOST pin | 0 | 1.98 | V | |
DIGITAL | Voltage range other pins (SCL, SDA, RSTN, CDP_ENZ) | 0 | 3.6 | V | |
RX_SEN | Voltage range RX_SEN pin | 0 | 5.0 | V |