SLLSFM9A March 2021 – December 2023 TUSB216I
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TUSB216I main function is a signal conditioner offering the boost and pre-equalization features to the incoming DP/DM signals. For applications in which USB host or hub does not provide USB BC charging controller functionality, the TUSB216I can perform this task when CDP_ENZ is low and BC 1.2 CDP Controller is enabled. When battery charging CDP controller feature is enabled (CDP_ENZ=low) TUSB216I supports CDP charging downstream port functionality. CDP_ENZ has an internal pull up when the pin is left unconnected CDP controller will be disabled.
Pin 11 (CDP_ENZ) | CDP |
---|---|
High | NO |
Low | YES |