The TUSB217-Q1 is a third generation USB 2.0 high speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.
The TUSB217-Q1 has a patented design that speeds up transition edges of USB 2.0 high speed signal with an edge booster and increases static levels with a DC boost function. In addition, the TUSB217-Q1 includes a pre-equalization function to improve the receiver sensitivity and compensate the ISI jitter in application with longer cable length. USB low speed and full speed signal characteristics are unaffected by the TUSB217-Q1.
The TUSB217-Q1 improves signal quality without altering packet timing or adding propagation delay, making it ideal for applications that require low latency.
The TUSB217-Q1 helps a system to pass the USB 2.0 high speed electrical near end eye compliance tests with a cable as long as 5 meters.
The TUSB217-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC 1.2) protocols.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB217-Q1 | VQFN (14) | 3.50 mm x 3.50 mm |