SLLSF89A September 2018 – December 2018 TUSB217-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The high speed booster (combination of edge boost and DC boost) improves the eye width for USB2.0 high speed signals. It is direction independent and by that is compatible to OTG systems. The BOOST pin is configuring the booster strength with different values of pull down resistors to set 4 levels of boosts, alternatively the boost level can be set via I2C register according to I2C mode. Internal circuitry of the signal conditioner reduces possible overshoot.