SLLSF89A September 2018 – December 2018 TUSB217-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The RX_SEN pin is a tri-level pin. It is used to set the gain of the device according to system channel loss. RX sensitivity can be increased to recover incoming signals with low vertical eye opening to be able to boost weak signals and helps overcoming high attenuation.