SLLSF89A September 2018 – December 2018 TUSB217-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
DxP, DxM USB Signals | ||||||
FBR_DXX | Bit Rate | USB channel = HS mode. 480 Mbps traffic. VCC supply stable | 480 | Mbps | ||
tR/F_DXX | Rise/Fall time | 100 | ps |