SLLSFK6 September 2021 TUSB217A-Q1
PRODUCTION DATA
The TUSB217A-Q1 is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.
The TUSB217A-Q1 leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function. In addition, the TUSB217A-Q1 includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB217A-Q1.
The TUSB217A-Q1 improves signal quality without altering packet timing or adding propagation delay or latency.
The TUSB217A-Q1 helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.
The TUSB217A-Q1 is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB217A-Q1 | X2QFN (12RWB) | 1.60 mm × 1.60 mm |