SLLSFI4D November 2021 – April 2024 TUSB2E11
PRODUCTION DATA
The USB2.0 standard defines high-speed microframes that occur every 125μs. Using a patented design, the TUSB2E11 monitors idle conditions within every high-speed microframe. The TUSB2E11 will enter a low power state if the bus is idle for greater than FRAME_LP_OFF_THRESHOLD and will remain in the low power state until the start of the next μSOF. This feature is enabled by default and can be disabled by clearing HOST_FRAME_LP_EN or DEVICE_FRAME_LP_EN bits.
Table 8-3 shows an example of the typical high-speed idle power the TUSB2E11 consumes based on the value of the FRAME_LP_OFF_THRESHOLD and whether or not the frame base low power is enabled. These results assume the TUSB2E11 is in host repeater mode.
HOST_FRAME_LP_EN | FRAME_LP_OFF_THRESHOLD | 1.8V current (mA) | 3.3V current (mA) |
---|---|---|---|
0 (Disabled) | N/A | 56 | 2.8 |
1 (Enabled) | 0x0 (1/32) | 11 | 2.0 |
1 (Enabled) | 0x1 (1/16) | 12 | 2.0 |
1 (Enabled) | 0x2 (1/8) | 15 | 2.1 |
1 (Enabled) | 0x3 (1/4) | 22 | 2.2 |