SLLSFI4D November 2021 – April 2024 TUSB2E11
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PWC_1V8 | Absolute worst case peak power consumption (VDD1V8 only) for power supply budgeting | I2C interface active, GPIOs in output mode, repeater in HS mode with USB transmitting, maximum RX EQ, max TX VOD and PE settings, maximum transition density. TA = −20°C to 85°C. | 280 | mW | ||
PWC_3V3 | Absolute worst case peak power consumption (VDD3V3 only) for power supply budgeting | I2C interface active, GPIOs in output mode, repeater in HS mode with USB transmitting, maximum RX EQ, max TX VOD and PE settings, maximum transition density. TA = –20°C to 85°C. | 30 | mW | ||
PWCFS_3V3 | Absolute worst case peak power consumption (VDD3V3 only) for power supply budgeting | I2C interface active, GPIOs in output mode, repeater in FS mode with USB Asynchronous traffic. TA = –20°C to 85°C. | 75 | mW | ||
PHS_IOC | USB Audio ISOC High-speed | Maximum TX Vod/Maximum TX PE for both USB and eUSB2. Averaged over 8 ms and only 1 uFrame with data packet. Toff threshold = 1/32. Host Peripheral Mode. | 35 | mW | ||
PPD | Powered down | Device powered, RESETB=Low, TA=25°C, (DP/DN Voltage ≤ VDD3V3). | 9 | µW | ||
PDisabled | Disabled | Device powered, I2C/GPIO interfaces functional but idle, repeater is disabled and put into the lowest power state and non-functional. TA=25°C, (DP/DN Voltage ≤ VDD3V3). | 43 | 95 | µW | |
PDetach | USB unconnected | I2C/GPIO interfaces idle, repeater is connected to a eUSB2 PHY and waiting for a USB attach event. TA = 25°C, (DP/DN Voltage ≤ VDD3V3) | 43 | 85 | µW | |
PSuspend | L2 Suspend (host mode) | I2C/GPIO interfaces idle, USB link is in L2, repeater is monitoring for a resume/remote wake event. TA = 25°C, (DP/DN Voltage ≤ VDD3V3). In peripheral mode additional current is present due the DP pull up. | 45 | 85 | µW | |
PSleep | L1 Sleep | I2C/GPIO interfaces idle, repeater is supporting a USB connection, USB link is in L1 (host exists L1 every 1 ms) and repeater is monitoring for a L1 exit event. TA = 25°C, (DP/DN Voltage ≤ VDD3V3) | 2.3 | 5 | mW | |
PLS_Active | Low Speed Active | I2C/GPIO interfaces idle, repeater in LS mode, maximum transition density. TA = 85°C. | 7.2 | 24 | mW | |
PFS1_Active | Full Speed Active (ASYNC Traffic) | I2C/GPIO interfaces idle, repeater in FS mode, maximum transition density. TA = 85°C. | 45 | 80 | mW | |
PFS2_Active | Full Speed Active (ISO Traffic) | I2C/GPIO interfaces idle, repeater in FS mode, maximum transition density. TA = 85°C. | 9 | 24 | mW | |
PHS_Idle_Host | High Speed Idle (Host mode) | L0.Idle. TA = 85°C. (Typical at 25°C). | 26 | 70 | mW | |
PHS_Idle_Peripheral | High Speed Idle (Peripheral mode) | L0.Idle. TA = 85°C. (Typical at 25°C). | 108 | 200 | mW | |
DIGITAL INPUTS | ||||||
VIH | High level input voltage | GPIO0, GPIO1, GPIO2 (1.2 V Variant) | 0.702 | V | ||
VIH | High level input voltage | GPIO0, GPIO1, GPIO2 (1.8 V Variant) | 1.053 | V | ||
VIL | Low-level input voltage | GPIO0, GPIO1, GPIO2 (1.2 V Variant) | 0.462 | V | ||
VIL | Low-level input voltage | GPIO0, GPIO1, GPIO2 (1.8 V Variant) | 0.693 | V | ||
VIL | Low-level input voltage | RESETB | 0.35 | V | ||
VIH | High level input voltage | RESETB | 0.75 | V | ||
IIH | High level input current | VIH = 1.98 V, VDD3V3=3.0 V or 0 V, VDD1V8=1.62 V or 0 V RESETB, GPIO0, GPIO1 |
0.5 | µA | ||
IIL | Low level input current | VIL = 0 V, VDD3V3=3.0 V or 0 V, VDD1V8=1.62 V or 0 V RESETB, GPIO0, GPIO1 |
0.5 | µA | ||
DIGITAL OUTPUTS | ||||||
VOH | High level output voltage | GPIO0, GPIO1, GPIO2, push-pull I/O mode (IOH = 20 µA and maximum 3 pF Cload) (1.2 V Variant) | 0.81 | V | ||
VOH | High level output voltage | GPIO0, GPIO1, GPIO2, push-pull I/O mode (IOH = 20 µA and maximum 3 pF Cload)(1.8 V Variant) | 1.21 | V | ||
VOL | Low level output voltage | GPIO0, GPIO1, GPIO2, push-pull I/O mode (IOL = 1 mA) (1.2 V Variant) | 0.25 | V | ||
VOL | Low level output voltage | GPIO0, GPIO1, GPIO2, push-pull I/O mode (IOL = 1 mA) (1.8 V Variant) | 0.35 | V | ||
IOL_PP | Low level output current in push-pull mode | GPIO0, GPIO1, GPIO2 (1.2 V Variant), VOL=0.4 V |
2.5 | 4 | 5.6 | mA |
IOL_PP | Low level output current in push-pull mode | GPIO0, GPIO1, GPIO2 (1.8 V Variant), VOL=0.4 V | 4 | 6 | 8 | mA |
IOH_PP | High level output current in push-pull mode | GPIO0, GPIO1, GPIO2, push-pull I/O mode, VOH=0.9 V (1.2 V Variant) | 22 | µA | ||
IOH_PP | High level output current in push-pull mode | GPIO0, GPIO1, GPIO2, push-pull I/O mode, VOH=0.9 V (1.8 V Variant) | 50 | µA | ||
I2C (SDA, SCL) | ||||||
VIL | Low level input voltage, 1.2 V variant | SDA, SCL, V_I2C_Pullup = 1.08 V | 0.387 | V | ||
VIL | Low level input voltage, 1.8 V variant | SDA, SCL, V_I2C_Pullup = 1.96 V | 0.588 | V | ||
VIH | High level input voltage, 1.2 V variant | SDA, SCL, V_I2C_Pullup = 1.08 V | 0.833 | V | ||
VIH | High level input voltage, 1.8 V variant | SDA, SCL, V_I2C_Pullup = 1.96 V | 1.372 | V | ||
VHYS | Input hysteresis, 1.2 V variant | V_I2C_Pullup = 1.08 V | 0.020 | V | ||
VHYS | Input hysteresis, 1.8 V variant | V_I2C_Pullup = 1.96 V | 0.098 | V | ||
IIH | High level input leakage current | VIH = 1.98 V | 0.5 | µA | ||
IIL | Low level input leakage current | VIL = 0 V | 0.5 | µA | ||
VOL | Low level output voltage (1 kΩ pull up), 1.2 V variant | IOL = 2.5 mA, V_I2C_Pullup = 1.08 V | 0.2 | V | ||
VOL | Low level output voltage (1 kΩ pull up), 1.8V variant | IOL = 2.5 mA, V_I2C_Pullup = 1.96 V | 0.3 | V | ||
IOL | Open drain drive strength, 1.2 V Variant | VOL = 0.4 V | 1.6 | 2.4 | 3.0 | mA |
IOL | Open drain drive strength, 1.8 V Variant | VOL = 0.4 V | 8 | 10 | 12.6 | mA |
UART I/O | ||||||
VOLI | Internal output low | Internal UART output (eDP/eDN) 1.2 V signaling | 0.1 | V | ||
VOHI | Internal output high | Internal UART output (eDP/eDN) 1.2 V signaling | 0.918 | 1.32 | V | |
VILI | Internal input low | Internal UART input (eDP/eDN) 1.2 V signaling | –0.1 | 0.399 | V | |
VIHI | Internal input high | Internal UART input (eDP/eDN) 1.2 V signaling | 0.819 | 1.386 | V | |
VOLE | External output low | External UART output (DP/DN) 3.3 V signaling | 0 | 0.3 | V | |
VOHE | External output high | External UART output (DP/DN) 3.3 V signaling | 2.8 | 3.6 | V | |
VILE | External input low | External UART input (DP/DN) 3.3 V signaling | 0.8 | V | ||
VIHE | External input high | External UART input (DP/DN) 3.3 V signaling | 2 | V | ||
USB (DP, DN) | ||||||
Zinp_Dx | Impedance to GND, no pull up or pull down | Vin=3.6 V, VDD3V3=3.0 V, Input Characteristics(1) | 390 | kΩ | ||
CIO_Dx | Capacitance to GND | Measured with VNA at 240 MHz, Driver Hi-Z | 10 | pF | ||
RPUI | Bus pull-up resistor on upstream facing port (idle) | High-speed Device Speed Identification(1) | 0.92 | 1.1 | 1.475 | kΩ |
RPUR | Bus pull-up resistor on upstream facing port (receiving) | High-speed Device Speed Identification(1) | 1.525 | 2.2 | 2.99 | kΩ |
RPD | Bus pull-down resistor on downstream facing port | High-speed Device Speed Identification(1) | 14.35 | 19 | 24.6 | kΩ |
VHSTERM | Termination voltage in high speed | The output voltage in the high-speed idle state, High-speed Input Characteristics(1) | –10 | 10 | mV | |
USB TERMINATION | ||||||
ZHSTERM_P | Driver Output Resistance (which also serves as high speed termination) | (VOH= 0 to 600 mV) Full-speed (12 Mb/s) Driver Characteristics(1), Default, U_HS_TERM_Px setting 01 | 40.6 | 45 | 49.4 | Ω |
ZHSTERM_N | Driver Output Resistance (which also serves as high speed termination) | (VOH= 0 to 600 mV) Full-speed (12 Mb/s) Driver Characteristics(1), Default, U_HS_TERM_Px setting 01 | 40.6 | 45 | 49.4 | Ω |
USB INPUT LEVELS LS/FS | ||||||
VIH | High (driven) | Receiver Characteristics(1) (measured at the connector) | 2 | V | ||
VIHZ | High (floating) | Receiver Characteristics(1) (HOST downstream port pull-down resistor enabled and external device pull up 1.5 kΩ ± 5% to 3.0-3.6 V) | 2.7 | 3.6 | V | |
VIL | Low | Receiver Characteristics(1) | 0.8 | V | ||
VDI | Differential Input Sensitivity (hysteresis is off) | |(D+)-(D-)|; Differential Input Sensitivity Range for Low-/full-speed(1); (measured at connector) VCM=0.8 V to 2.0 V | 0.2 | V | ||
USB OUTPUT LEVELS LS/FS | ||||||
VOL | Low | USB Driver Characteristics(1), (measured at connector with RL of 1.425 kΩ to 3.6 V. ) | 0 | 0.3 | V | |
VOH | High (Driven) | USB Driver Characteristics(1), (measured at the connector with RL of 14.25 kΩ to GND. ) | 2.8 | 3.6 | V | |
ZFSTERM | Driver Series Output Resistance | USB Driver Characteristics(1), measured it during VOL or VOH | 28 | 44 | Ω | |
VCRS2 | Output Signal Crossover Voltage | Measured as in Data Signal Rise and Fall Time(1), excluding the first transition from the Idle state. With external 1.5 kΩ pull up on DP to 3.0 V | 1.3 | 2 | V | |
VCRS | Output Signal Crossover Voltage | Measured as in Data Signal Rise and Fall Time(1), excluding the first transition from the Idle state | 1.3 | 2 | V | |
USB INPUT LEVELS HS | ||||||
VHSSQ | High-speed squelch/no-squelch detection threshold | Full-/High-speed Signaling Level(1), specification refers to peak differential signal amplitude), measured at 240 MHz with increasing amplitude, U_SQUELCH_THRESHOLD_Px setting 011, VCM= -50 mV to 500 mV | 111 | 128 | 161 | mV |
VHSSQ | High-speed squelch/no-squelch detection threshold | Full-/High-speed Signaling Levels(1), (specification refers to peak differential signal amplitude), measured at 240 MHz with increasing amplitude, U_SQUELCH_THRESHOLD_Px setting 100, VCM= -50 mV to 500 mV |
104 | 125 | 150 | mV |
VHSDSC | High-speed disconnect detection threshold | Full-/High-speed Signaling Levels(1), (specification refers to differential signal amplitude). (HW Default), U_DISCONNECT_THRESHOLD_Px setting 0000, VCM=200 mV to 600 mV |
525 | 575 | 625 | mV |
VHSDSC | High-speed disconnect detection threshold | Full-/High-speed Signaling Levels(1) (specification refers to differential signal amplitude). (+25.6%), U_DISCONNECT_THRESHOLD_Px setting 1000, VCM=280 mV to 680 mV |
685 | 757 | 846 | mV |
EQ_UHS | USB high-speed data receiver equalization, (measured indirectly through jitter) | 240 MHz, U_EQ_Px setting 000 | −0.37 | 0.06 | 0.57 | dB |
EQ_UHS | USB High-speed data receiver equalization, (measured indirectly through jitter) | 240 MHz, U_EQ_Px setting 010 | 0.62 | 1.09 | 1.57 | dB |
USB OUTPUT LEVELS HS | ||||||
VHSOH | High-speed data signaling high | Full-/High-speed Signaling Levels(1), measured single-ended peak voltage per USB 2.0 test measurement spec, U_HS_TX_AMPLITUDE_Px setting 0011, PE disabled, Test load is an ideal 45 Ω to GND on DP and DN | 360 | 400 | 440 | mV |
VHSOH | High-speed data signaling high | Full-/High-speed Signaling Levels(1), measured single ended peak voltage per USB 2.0 test measurement spec, U_HS_TX_AMPLITUDE_Px setting 1100, PE disabled, Test load is an ideal 45 Ω to GND on DP and DN | 441 | 490 | 539 | mV |
VHSOD | High-speed data signaling swing | Measured p-p, 0%, U_HS_TX_AMPLITUDE_Px setting 0011, PE disabled, Test load is an ideal 45 Ω to GND on DP and DN. | 720 | 800 | 880 | mV |
VHSOD | High-speed data signaling swing | Measured p-p, 22.5%, U_HS_TX_AMPLITUDE_Px setting 1100, PE disabled,Test load is an ideal 45 Ω to GND on DP and DN. | 882 | 980 | 1078 | mV |
VHSOL | High-speed data signaling low, driver is off termination is on (measured single ended) | Full-/High-speed Signaling Levels(1), PE disabled, test load is an ideal 45 Ω to GND on DP and DN. | –10 | 10 | mV | |
VCHIRPJ | Host or hub chirp J level (differential voltage) | Full-/High-speed Signaling Levels(1), (PE is disabled. swing setting has no impact but slew rate control has impact), Test load is an ideal 1.5 kΩ pull up on DP. | 700 | 900 | 1100 | mV |
VCHIRPK | Device chirp K level (differential voltage) | Full-/High-speed Signaling Levels(1), (PE is disabled. swing setting has no impact but slew rate control has impact), Test load is an ideal 45 Ω to GND on DP and DN. | -900 | -760 | -500 | mV |
VCHIRPK | Host or hub Chirp K level (differential voltage) | Full-/High-speed Signaling Levels(1), (PE is disabled. swing setting has no impact but slew rate control has impact), Test load is an ideal 1.5 kΩ pull up on DP. | -900 | -700 | -500 | mV |
U2_TXPE | High-speed TX pre-emphasis | U_HS_TX_PRE_EMPHASIS_Px setting 000, test load is an ideal 45 Ω to GND on DP and DN. | 0.25 | 0.5 | 0.75 | dB |
U2_TXPE | High-speed TX pre-emphasis | U_HS_TX_PRE_EMPHASIS_Px setting 100, test load is an ideal 45 Ω to GND on DP and DN. | 1.7 | 2.1 | 2.5 | dB |
U2_TXPE_UI | High-speed TX pre-emphasis width | U_HS_TX_PE_WIDTH_Px setting 11 (measured with PE=2.5 dB setting of 101), Test load is an ideal 45 Ω to GND on DP and DN. | 0.54 | 0.65 | 0.77 | UI |
eUSB2 TERMINATION | ||||||
RSRC_HS | High-speed transmit source termination impedance | High-Speed Tx Electrical Specification(2) | 33 | 40 | 47 | Ω |
ΔRSRC_HS | High-speed source impedance mismatch | High-Speed Tx Electrical Specification(2) | 4 | Ω | ||
RRCV_DIF | High-speed differential receiver termination (repeater) | High-Speed Rx Electrical Specification(2) | 74 | 80 | 86 | Ω |
RPD | Pull-down resistors on eDP/eDN | Pull-down(2), active during LS, FS and HS | 6 | 8 | 10 | kΩ |
RSRC_LSFS | Transmit output impedance | Low-Speed /Full-Speed DC Specifications for 1.2 V ± 10%(2), TX output impedance | 28 | 44 | 59 | Ω |
CIO_eDx | Differential Capacitance | Measured with VNA at 240 MHz, Driver Hi-Z (VCM = 120 mV to 450 mV), measured differentially. | 3.9 | 5.2 | pF | |
eUSB2 FS/LS INPUT LEVELS | ||||||
VIL | Single-ended input low | Low-Speed /Full-Speed DC Specifications for 1.2 V ± 10%(2) | –0.1 | 0.399 | V | |
VIL | Single-ended input low | Low-Speed /Full-Speed DC Specifications for 1.0 V ± 10%(2) | −0.1 | 0.332 | V | |
VIH | Single-ended input high | Low-Speed /Full-Speed DC Specifications for 1.2 V ± 10%(2) | 0.819 | 1.386 | V | |
VIH | Single-ended input high | Low-Speed /Full-Speed DC Specifications for 1.0 V ± 10%(2) | 0.682 | 1.1 | V | |
VHYS | Receive single-ended hysteresis voltage | Low-Speed /Full-Speed DC Specifications for 1.2 V ± 10%(2) | 43.2 | mV | ||
VHYS | Receive single-ended hysteresis voltage | Low-Speed /Full-Speed DC Specifications for 1.0 V ± 10%(2) | 38 | mV | ||
eUSB2 FS/LS OUTPUT LEVELS | ||||||
VOL | Single-ended output low | Low-Speed /Full-Speed DC Specifications for 1.2 V ± 10%(2) | 0.1 | V | ||
VOL | Single-ended output low | Low-Speed /Full-Speed DC Specifications for 1.0 V ± 10%(2) | 0.1 | V | ||
VOH | Single-ended output high | Low-Speed /Full-Speed DC Specifications for 1.2 V ± 10%(2) | 0.918 | 1.32 | V | |
VOH | Single-ended output high | Low-Speed /Full-Speed DC Specifications for 1.0 V ± 10%(2) | 0.765 | 1.1 | V | |
eUSB2 HS INPUT LEVELS | ||||||
VRX_CM | Receive DC common mode range (low) | High-Speed Rx Electrical Specification(2) (normative), low DC common mode RX must tolerate | 120 | mV | ||
VRX_CM | Receive DC common mode range (high) | High-Speed Rx Electrical Specification(2) (normative), high DC common mode RX must tolerate | 280 | mV | ||
VCM_RX_AC | Receiver AC common mode (50 MHz–480 MHz) | High-Speed Rx Electrical Specification(2) (informative), across the DC common-mode range of 120 mV to 280 mV. (RX capability tested with intentional TX rise/fall time mismatch and prop delay mismatch) | -60 | 60 | mV | |
CRX_CM | Receive center-tapped capacitance | High-Speed Rx Electrical Specification(2) (informative) | 15 | 50 | pF | |
VEHSSQ | Squelch/No-squelch detect threshold | High-Speed Rx Electrical Specification(2), (measured as differential peak voltage at 240 MHz with increasing amplitude) E_SQUELCH_THRESHOLD_Px setting 100, VCM = 120 mV to 450 mV |
60 | 81 | 97 | mV |
VEHSSQ | Squelch/No-squelch detect threshold | High-Speed Rx Electrical Specification(2), (measured as differential peak voltage at 240 MHz with increasing amplitude) E_SQUELCH_THRESHOLD_Px setting 110, VCM = 120 mV to 450 mV | 47 | 67 | 83 | mV |
EQ_EHS | eUSB2 high-speed data receiver equalization, (measured indirectly through jitter) | 240 MHz E_EQ_P1x setting 0000 | −0.2 | 0.34 | 0.73 | dB |
eUSB2 HS OUTPUT LEVELS | ||||||
VEHSOD | Transmit differential (terminated) | Measured p2p, RL = 80 Ω, E_HS_TX_AMPLITUDE_ Px setting 011, ideal 80 Ω Rx differential termination load | 378 | 420 | 462 | mV |
E_TXPE | High-speed TX Pre-emphasis | E_HS_TX_PRE_EMPHASIS_Px setting 000 | −0.2 | 0 | 0.2 | dB |
E_TXPE_UI | High-speed TX Pre-emphasis width | E_HS_TX_PE_WIDTH_Px setting 00 | 0.29 | 0.40 | 0.59 | UI |
VE_TX_CM | Transmit DC common mode | High-Speed Tx Electrical Specification(2) | 170 | 230 | mV |