Refer to the PDF data sheet for device specific package drawings
TUSB2E22 enables implementation of USB 2.0 compliance port on newer processors using lower voltage processes.
TUSB2E22 is a USB-compliant eUSB2-USB 2.0 repeater supporting both device and host modes.
TUSB2E22 supports USB low-speed (LS) and full-speed (FS) signals and high-speed (HS) signals.
TUSB2E22 is designed to interface with eUSB2 eDSPr or eUSPr operating at 1.2V single-ended signaling.
TUSB2E22 has four levels of compensation settings through the EQ0 and EQ1 pins. These settings can be used to optimize compensation for different eUSB2 channel loss profiles.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TUSB2E22 | YCG (DSBGA, 25) | 2mm × 2mm |
RZA (VQFN, 20) | 3.5mm × 3.5mm |