SNLS757B June 2024 – November 2024 TUSB2E221
PRODMIX
The EQ1 pin enters input mode at power up and is sampled during reset.
The EQ1 defaults to active high UART mode (bypass mode) enable control for eUSB2 port1 after power up in I2C mode.
The EQ1 pin can be configured to be input or output mode through the I2C register write. The output event is selected through the I2C register. Refer to the GPIO1_CONFIG register.
The EQ1 input status change can be reported through the EQ2/INT as an interrupt if enabled through the I2C. The status change trigger can be programmed to be an edge trigger or level trigger through the I2C.
The EQ1 pin in output mode defaults to open-drain output but can be configured to be push-pull output. EQ1 pin can drive up to 3pF loads when in push-pull mode.
The EQ1 pin reverts back to input upon RESETB assert, deassert, or soft reset.
In non I2C mode, the EQ1 pin is used for USB PHY tuning.