SNLS757B June 2024 – November 2024 TUSB2E221
PRODMIX
The following table describes the key differences between the TUSB2E221x device variants
Orderable Device | Package Type | Package Drawing | Register Map Default | 7-bit I2C Address | eUSB2 LS/FS Voltage | Device Marking |
---|---|---|---|---|---|---|
TUSB2E221 | WCSP | YCG | CAT2 | 0x4F | 1.2V | 2E221W2 |
TUSB2E221 | WQFN | VBW | CAT2 | 0x4F | 1.2V | 2E221V2 |
For more information and availability of device variants such as eUSB2 1.0V signaling interface, different 7-bit I2C addresses, and lower power internal embedded applications, see Support Resources.
I2C Offset | CAT2 |
---|---|
0x30 | 0x79 |
0x31 | 0x39 |
0x32 | 0xD4 |
0x33 | 0x75 |
0x37 | 0x40 |
0x38 | 0x4C |
0x39 | 0x22 |
0x10 | 0x50 |
0x70 | 0x79 |
0x71 | 0x39 |
0x72 | 0x94 |
0x73 | 0x75 |
0x77 | 0x40 |
0x78 | 0x4C |
0x79 | 0x22 |
0x50 | 0x50 |