SNLS757B June 2024 – November 2024 TUSB2E221
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PWC_1_1V8 | Absolute worst case power consumption - One Repeater (VDD1V8 only) | VIOSEL is high or low, I2C interface active, GPIOs in output mode, one repeater is disable and one repeater in HS mode with USB transmitting, maximum RX EQ, TX VOD and PE settings, maximum transition density. | 275 | mW | ||
PWC_1_3V3 | Absolute worst case power consumption - One Repeater (VDD3V3 only) | VIOSEL is high or low, I2C interface active, GPIOs in output mode, one repeater is disable and one repeater in HS mode with USB transmitting, maximum RX EQ, TX VOD and PE settings, maximum transition density. | 25 | mW | ||
PWC_2_1V8 | Absolute worst case power consumption - Two Repeaters (VDD1V8 only) | VIOSEL is high or low, I2C interface active, GPIOs in output mode, both repeaters in HS mode with USB transmitting, maximum RX EQ, TX VOD and PE settings, maximum transition density. | 550 | mW | ||
PWC_2_3V3 | Absolute worst case power consumption - Two Repeaters (VDD3V3 only) | VIOSEL is high or low, I2C interface active, GPIOs in output mode, both repeaters in HS mode with USB transmitting, maximum RX EQ, TX VOD and PE settings, maximum transition density. | 50 | mW | ||
PHS_IOC_1 | USB Audio ISOC High -Speed - one repeater only | Maximum TX Vod/Maximum TX PE for both USB and eUSB2. Averaged over 8ms and only 1uFrame with data packet. Toffthreshold = 1/32. Host Peripheral mode. Frame Based Low power mode enabled | 70 | mW | ||
PHS_IDLE_LP_1 | High Speed Idle (Host Mode) - one repeater | L0.Idle. TA = 85℃. (Typical at 25℃). Default PHY tuning settings for eUSB2 and USB. Frame based and response based low power mode enabled | 26 | 70 | mW | |
PHS_IDLE_LP_1 | High Speed Idle (Peripheral Mode) - one repeater | L0.Idle. TA = 85℃. (Typical at 25℃). Default PHY tuning settings for eUSB2 and USB. Frame based low power mode disabled and response based low power mode enabled | 108 | 200 | mW | |
PPD | Powered down | Device powered, RESETB=Low, TA=25℃, (DP/DN Voltage ≤ VDD3V3). | 10 | µW | ||
PDisabled | Disabled | Device powered, I2C/GPIO interfaces functional but idle, both repeaters are disabled put into their lowest power state and non-functional. TA=25℃, (DP/DN Voltage ≤ VDD3V3). | 100 | µW | ||
PDetach_1 | USB unconnected - One Repeater | I2C/GPIO interfaces idle, one repeater is disabled and one repeater is connected to a eUSB PHY and waiting for a USB attach event. TA = 25℃, (DP/DN Voltage ≤ VDD3V3) | 100 | µW | ||
PDetach_2 | USB unconnected - Two Repeater | I2C/GPIO interfaces idle, both repeaters connected to a eUSB PHY and waiting for a USB attach event. TA = 25℃, (DP/DN Voltage ≤ VDD3V3) | 150 | µW | ||
PSuspend_2 | L2 Suspend | I2C/GPIO interfaces idle, USB link is in L2, both repeaters monitoring for a resume/remote wake event. TA = 25℃, (DP/DN Voltage ≤ VDD3V3) | 150 | µW | ||
PSleep_2 | L1 Sleep Psleep_2 | I2C/GPIO interfaces idle, both repeaters are supporting a USB connection, USB link is in L1, both repeaters monitoring for a L1 exit event. TA = 25℃, (DP/DN Voltage ≤ VDD3V3) | 6 | mW | ||
PLS_Active_1 | Low Speed Active - One Repeater | I2C/GPIO interfaces idle, one repeater is disabled, other repeater in LS mode, maximum transition density. TA = 85℃. | 52 | mW | ||
PFS_Active_1 | Full Speed Active - One Repeater | I2C/GPIO interfaces idle, one repeater is disabled, one repeater in FS mode, maximum transition density. TA = 85℃. | 52 | mW | ||
PFS_Active_2 | Full Speed Active - Two Repeater | I2C/GPIO interfaces idle, Both repeaters in FS mode, maximum transition density. TA = 85℃. | 68 | mW | ||
DIGITAL INPUTS | ||||||
VIH | High level input voltage | CROSS, EQ0, EQ1 (1.2V input mode, VIOSEL=VSS) | 0.702 | V | ||
VIH | High level input voltage | CROSS, EQ0, EQ1 (1.8V input mode, VIOSEL=VDD1V8) | 1.053 | V | ||
VIL | Low-level input voltage | CROSS, EQ0, EQ1 (1.2V input mode, VIOSEL=VSS) | 0.462 | V | ||
VIL | Low-level input voltage | CROSS, EQ0, EQ1 (1.8V input mode, VIOSEL=VDD1V8) | 0.693 | V | ||
VIL | Low-level input voltage | VIOSEL (1.8V input) | 0.613 | V | ||
VIH | High level input voltage | VIOSEL (1.8V input) | 1.053 | V | ||
VIL | Low-level input voltage | RESETB (1.2V or 1.8V input mode) | 0.35 | V | ||
VIH | High level input voltage | RESETB (1.2V or 1.8V input mode) | 0.75 | V | ||
IIH | High level input current | VIH = 1.98V, VDD3V3=3.0V or 0V, VDD1V8=1.62V or 0V CROSS, RESETB, EQ0, EQ1 |
0.5 | µA | ||
IIL | Low level input current | VIL = 0V, VDD3V3=3.0V or 0V, VDD1V8=1.62V or 0V CROSS, RESETB, EQ0, EQ1 |
0.5 | µA | ||
DIGITAL OUTPUTS | ||||||
VOH | High level output voltage | EQ0, EQ11, EQ2/INT, push-pull I/O mode (IOH = 20µA and maximum 3pF Cload) (1.2V output mode) | 0.81 | V | ||
VOH | High level output voltage | EQ0, EQ1, EQ2/INT, push-pull I/O mode (IOH = 20µA and maximum 3pF Cload)(1.8V output mode) | 1.21 | V | ||
VOL | Low level output voltage | EQ0, EQ1, EQ2/INT, push-pull I/O mode (IOL = 1mA) (1.2V output mode) | 0.25 | V | ||
VOL | Low level output voltage | EQ0, EQ1, EQ2/INT, push-pull I/O mode (IOL = 1mA) (1.8V output mode) | 0.35 | V | ||
IOL_PP | Low level output current in push-pull mode | EQ0, EQ1, EQ2/INT (1.2V mode) VIOSEL=GND, VOL=0.4 |
2.5 | 4 | 6 | mA |
IOL_PP | Low level output current in push-pull mode | EQ0, EQ1, EQ2/INT (1.8V mode) VIOSEL=VDD1V8, VOL=0.4 |
4 | 6 | 8 | mA |
IOH_PP | High level output current in push-pull mode | EQ0, EQ1, EQ2/INT, push-pull I/O mode (1.2V output mode) VIOSEL=GND | 22 | µA | ||
IOH_PP | High level output current in push-pull mode | EQ0, EQ1, EQ2/INT, push-pull I/O mode (1.8V output mode) VIOSEL=VDD1V8 | 50 | µA | ||
IOL | Output current in open-drain mode | EQ0, EQ1, EQ2/INT, VOL=0.4V, VIOSEL=VDD1V8, 1.8V mode | 4 | 10 | 16 | mA |
IOL | Output current in open-drain mode | EQ0, EQ1, EQ2/INT, VOL=0.4V, VIOSEL=GND, 1.2V mode | 4 | 9.2 | 16 | mA |
I2C (SDA, SCL) | ||||||
VIL | Low level input voltage, VIOSEL=VSS | SDA, SCL, V_I2C_Pullup = 1.08V to 1.32V | 0.387 | V | ||
VIL | Low level input voltage, VIOSEL=VDD1V8 | SDA, SCL, V_I2C_Pullup = 1.62V to 1.96V | 0.588 | V | ||
VIH | High level output voltage, VIOSEL=VSS | SDA, SCL, V_I2C_Pullup = 1.08V to 1.32V | 0.833 | V | ||
VIH | High level output voltage, VIOSEL=VDD1V8 | SDA, SCL, V_I2C_Pullup = 1.62V to 1.98V | 1.372 | V | ||
VHYS | Input hysteresis, VIOSEL=VSS | V_I2C_Pullup = 1.08V to 1.32V | 0.020 | V | ||
VHYS | Input hysteresis, VIOSEL=VDD1V8 | V_I2C_Pullup = 1.62V to 1.98V | 0.098 | V | ||
IIH | High level input leakage current | VIH = 1.98V | 0.5 | µA | ||
IIL | Low level input leakage current | VIL = 0V | 0.5 | µA | ||
IOL | Open-drain drive strength | VOL = 0.4V, VIOSEL = VDD1V8, 1.8V mode | 8 | 10 | 12.6 | mA |
IOL | Open-drain drive strength | VOL = 0.4V, VIOSEL= GND, 1.2V mode | 6.8 | 9 | 11.9 | mA |
USBA (DPA, DNA), USBB (DPB, DNB) | ||||||
Zinp_Dx | Impedance to GND, no pull up/down | Vin=3.6V, VDD3V3=3.0V USB 2.0 Spec Section 7.1.6 (1) | 390 | kΩ | ||
CIO_Dx | Capacitance to GND | Measured with VNA at 240MHz, Driver Hi-Z | 10 | pF | ||
RPUI | Bus pull-up resistor on upstream facing port (idle) | USB 2.0 Spec Section 7.1.5 (1) | 0.92 | 1.1 | 1.475 | kΩ |
RPUR | Bus pull-up resistor on upstream facing port (receiving) | USB 2.0 Spec Section 7.1.5 (1) | 1.525 | 2.2 | 2.99 | kΩ |
RPD | Bus pull-down resistor on downstream facing port | USB 2.0 Spec Section 7.1.5 (1) | 14.35 | 19 | 24.6 | kΩ |
VHSTERM | Termination voltage in high speed | USB 2.0 Spec Section 7.1.6.2 (1), The output voltage in the high-speed idle state | –10 | 10 | mV | |
USB TERMINATION | ||||||
ZHSTERM_P | Driver output resistance (which also serves as high speed termination) | (VOH= 0 to 600mV) USB 2.0 Spec Section 7.1.1.1 (1), Default, U_HS_TERM_Px Setting 01 | 40.6 | 45 | 49.4 | Ω |
ZHSTERM_N | Driver output resistance (which also serves as high speed termination) | (VOH= 0 to 600mV) USB 2.0 Spec Section 7.1.1.1 (1), Default, U_HS_TERM_Px Setting 01 | 40.6 | 45 | 49.4 | Ω |
USBA, USBB INPUT LEVELS LS/FS | ||||||
VIH | High (driven) | USB 2.0 Spec Section 7.1.4 (1) (measured at connector) | 2 | V | ||
VIHZ | High (floating) | USB 2.0 Spec Section 7.1.4 (1) (HOST downstream port pull down resistor enabled and external device pull up 1.5kΩ +/-5% to 3.0V to 3.6V). | 2.7 | 3.6 | V | |
VIL | Low | USB 2.0 Spec Section 7.1.4 (1) | 0.8 | V | ||
VDI | Differential input sensitivity (hysteresis is off) | |(D+)-(D-)|; USB 2.0 Spec Figure 7-19 (1); (measured at connector) VCM=0.8V to 2.0V | 0.2 | V | ||
USBA, USBB OUTPUT LEVELS LS/FS | ||||||
VOL | Low | USB 2.0 Spec Section 7.1.1 (1), (measured at connector with RL of 1.425kΩ to 3.6V. ) | 0 | 0.3 | V | |
VOH | High (Driven) | USB 2.0 Spec Section 7.1.1 (1) (measured at connector with RL of 14.25kΩ to GND. ) | 2.8 | 3.6 | V | |
ZFSTERM | Driver series output resistance | USB 2.0 Spec Section 7.1.1 (1), Measured it during VOL or VOH | 28 | 46 | Ω | |
VCRS2 | Output signal crossover voltage | Measured as in USB 2.0 Spec Section 7.1.1 Figure 7-8 (1); Excluding the first transition from the Idle state. With external 1.5kΩ pullup on DP to 3.0V | 1.3 | 2 | V | |
VCRS | Output signal crossover voltage | Measured as in USB 2.0 Spec Section 7.1.1 Figure 7-8 (1); Excluding the first transition from the Idle state | 1.3 | 2 | V | |
USBA, USBB INPUT LEVELS HS | ||||||
VHSSQ | High-speed squelch/no-squelch detection threshold | USB 2.0 Spec Section 7.1.7.2 (specification refers to peak differential signal amplitude) (1), measured at 240MHz with increasing amplitude, U_SQUELCH_THRESHOLD_Px Setting 100, VCM = –50mV to 500mV |
104 | 126 | 150 | mV |
VHSDSC | High speed disconnect detection threshold | USB 2.0 Spec Section 7.1.7.2 (specification refers to differential signal amplitude) (1). (+22.4%), U_DISCONNECT_THRESHOLD_Px Setting 0111, VCM = 367mV to 770mV |
697 | 732 | 760 | mV |
EQ_UHS | USB high-speed data receiver equalization, (measured indirectly through jitter) | 240MHz, U_EQ_Px Setting 010 | 0.62 | 1.09 | 1.57 | dB |
USBA, USBB OUTPUT LEVELS HS | ||||||
VHSOD | High-speed data signaling swing | Measured p-p, 10%, U_HS_TX_AMPLITUDE_Px Setting 0111, PE disabled,Test load is an ideal 45ohm to GND on DP and DN. | 792 | 880 | 968 | mV |
VHSOL | High-speed data signaling low, driver is off termination is on (measured single ended) | USB 2.0 Spec Section 7.1.7.2 (1), PE disabled, Test load is an ideal 45Ω to GND on DP and DN. | –10 | 10 | mV | |
VCHIRPJ | Host/ Hub Chirp J level (differential voltage) | USB 2.0 Spec Section 7.1.7.2 (1) (PE is disabled. Swing setting has no impact but slew rate control has impact), Test load is an ideal 1.5kΩ pullup on DP. | 700 | 900 | 1100 | mV |
VCHIRPK | Device Chirp K level (differential voltage) | USB 2.0 Spec Section 7.1.7.2 (1) (PE is disabled. Swing setting has no impact but slew rate control has impact), Test load is an ideal 45Ω to GND on DP and DN. | –900 | –760 | –500 | mV |
VCHIRPK | Host/Hub Chirp K level (differential voltage) | USB 2.0 Spec Section 7.1.7.2 (1) (PE is disabled. Swing setting has no impact but slew rate control has impact), Test load is an ideal 1.5kΩ pullup on DP. | –900 | –700 | –500 | mV |
U2_TXPE | High-speed TX Pre-emphasis | U_HS_TX_PRE_EMPHASIS_Px Setting 001,Test load is an ideal 45Ω to GND on DP and DN. | 0.62 | 0.9 | 1.2 | dB |
U2_TXPE_UI | High-speed TX Pre-emphasis | U_HS_TX_PE_WIDTH_Px Setting 00 (measured with PE=2.5dB setting of 101), Test load is an ideal 45Ω to GND on DP and DN. | 0.25 | 0.35 | 0.41 | UI |
U2_TXPE_UI | High-speed TX Pre-emphasis width | U_HS_TX_PE_WIDTH_Px Setting 01 (measured with PE=2.5dB setting of 101), Test load is an ideal 45Ω to GND on DP and DN. | 0.35 | 0.45 | 0.55 | UI |
U2_TXPE_UI | High-speed TX Pre-emphasis width | U_HS_TX_PE_WIDTH_Px Setting 10 (measured with PE=2.5dB setting of 101), Test load is an ideal 45Ω to GND on DP and DN. | 0.44 | 0.55 | 0.67 | UI |
U2_TXPE_UI | High-speed TX Pre-emphasis width | U_HS_TX_PE_WIDTH_Px Setting 11 (measured with PE=2.5dB setting of 101), Test load is an ideal 45Ω to GND on DP and DN. | 0.54 | 0.65 | 0.77 | UI |
U2_TXCM | High-speed TX DC Common Mode | All Swing settings with PE disabled | 100 | 200 | 300 | mV |
eUSB2 TERMINATION | ||||||
RSRC_HS | High-speed transmit source termination impedance | eUSB2 Spec Section 7.1.1 (2) | 33 | 40 | 47 | Ω |
ΔRSRC_HS | High-speed source impedance mismatch | eUSB2 Spec Section 7.1.1 (2) | 4 | Ω | ||
RRCV_DIF | High-speed differential receiver termination (repeater) | eUSB2 Spec Section 7.1.2 (2) | 74 | 80 | 86 | Ω |
RPD | Pulldown resistors on eDP/eDN | eUSB2 Spec Section 7.3 (2), active during LS, FS and HS | 6 | 8 | 10 | kΩ |
RSRC_LSFS | Transmit output impedance | eUSB2 Spec Section 7.2.1 (2), Table 7-13 TX output impedance to match spec version 1.10 | 28 | 44 | 59 | Ω |
CIO_eDx | Differential capacitance | Measured with VNA at 240MHz, Driver Hi-Z (VCM = 120mV to 450mV), Measured differentially. | 3.7 | 5 | pF | |
eUSB0, eUSB1 FS/LS INPUT LEVELS | ||||||
VIL | Single-ended input low | eUSB2 Spec Section 7.2.1, Table 7-13 (2) | –0.1 | 0.399 | V | |
VIH | Single-ended input high | eUSB2 Spec Section 7.2.1, Table 7-13 (2) | 0.819 | 1.386 | V | |
VHYS | Receive single-ended hysteresis voltage | eUSB2 Spec Section 7.2.1, Table 7-13 (2) | 43.2 | mV | ||
eUSB0, eUSB1 FS/LS OUTPUT LEVELS | ||||||
VOL | Single-ended output low | eUSB2 Spec Section 7.2.1, Table 7-13 (2) | 0.1 | V | ||
VOH | Single-ended output high | eUSB2 Spec Section 7.2.1, Table 7-13 (2) | 0.918 | 1.32 | V | |
eUSB0, eUSB1 HS INPUT LEVELS | ||||||
VCM_RX_AC | Receiver AC common mode (50MHz-480MHz) | eUSB2 Spec Section 7.1.2 (informative) (2), across the DC common mode range of 120mV to 280mV. (RX capability tested with intentional TX Rise/Fall Time mismatch and prop delay mismatch) | –60 | 60 | mV | |
CRX_CM | Receive center-tapped capacitance | eUSB2 Spec Section 7.1.2 (informative) (2) | 15 | 50 | pF | |
VEHSSQ | Squelch/No-squelch detect threshold | eUSB2 Spec Section 7.1.2 (2), (measured as differential peak voltage at 240MHz with increasing amplitude), VCM = 120mV to 450mV | 47 | 66 | 83 | mV |
EQ_EHS | eUSB2 High-speed data receiver equalization, (measured indirectly through jitter) | 240MHz E_EQ_P1x Setting 0010 | 0.59 | 1.12 | 1.4 | dB |
eUSB0, eUSB1 HS OUTPUT LEVELS | ||||||
VEHSOD | Transmit differential (terminated) | Measured p2p, RL = 80Ω, E_HS_TX_AMPLITUDE_ Px setting 100, ideal 80Ω Rx differential termination load | 396 | 440 | 484 | mV |
E_TXPE | High-speed TX Pre-emphasis | E_HS_TX_PRE_EMPHASIS_Px Setting 010 | 1.01 | 1.29 | 1.57 | dB |