SLLSEO6C June 2015 – August 2018 TUSB321
PRODUCTION DATA.
The TUSB321 device can be configured as a downstream facing port (DFP), upstream facing port (UFP), or dualrole port (DRP) using the tri-level PORT pin. The PORT pin should be pulled high to VDD using a pullup resistance, low to GND or left as floated on the PCB to achieve the desired mode. This flexibility allows the TUSB321 device to be used in a variety of applications. The TUSB321 device samples the PORT pin after reset and maintains the desired mode until the TUSB321 device is reset again. Table 1 lists the supported features in each mode:
PORT PIN | HIGH
(DFP ONLY) |
LOW
(UFP ONLY) |
NC
(DRP) |
---|---|---|---|
SUPPORTED FEATURES | |||
Port attach and detach | Yes | Yes | Yes |
Cable orientation | Yes | Yes | Yes |
Current advertisement | Yes | - | Yes (DFP) |
Current detection | - | Yes | Yes (UFP) |
Active cable detection | Yes | - | Yes (DFP) |
VCONN | Yes | - | Yes (DFP) |
Legacy cables | Yes | Yes | Yes |
VBUS detection | - | Yes | Yes (UFP) |