SLLSEO6C June 2015 – August 2018 TUSB321
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tCCCB_DEFAULT | Power on default of CC1 and CC2 voltage debounce time | 133 | ms | ||
tVBUS_DB | Debounce of VBUS_DET pin after valid VBUS_THR (See Figure 1.) | 2 | ms | ||
tDRP_DUTY_CYCLE | Power-on default of percentage of time DRP advertises DFP during a TDRP | 30% | |||
tDRP | The period TUSB321 in DFP mode completes a DFP to UFP and back advertisement. | 50 | 75 | 100 | ms |
tFAULT | VCONN_FAULT asserted low time after VCONN over-current condition is detected. (See Figure 2.) | 7 | 10 | 13 | µs |