SLLSEO6C June 2015 – August 2018 TUSB321
PRODUCTION DATA.
The TUSB321 device supports both advertising and detection of Type-C current. When TUSB321 is a UFP or a DRP connected as a sink, the OUT1 and OUT2 pins are used to inform the system the detected USB Type-C current being broadcasted by the attached DFP. When TUSB321 device is a DFP or a DRP connected as a source, the CURRENT_MODE pin is used to advertise the USB Type-C current. The current advertisement for the TUSB321 device is 500 mA (for USB2.0) or 900 mA (for USB3.1) if CURRENT_MODE pin is left unconnected or pulled to GND. If a higher level of current is required, the CURRENT_MODE can be pulled up to VDD through a 500-kΩ resistor to advertise medium current at 1.5 A or pulled up to VDD through a 10-kΩ resistor to advertise high current at 3 A. Table 2 lists the Type-C current advertisements and detection.
TYPE-C CURRENT | UFP or DRP acting as UFP
Current Detection |
DFP or DRP acting as DFP
Current Advertisement |
|
---|---|---|---|
Default | 500 mA (USB2.0)
900 mA (USB3.1) |
OUT1 = High
OUT2 = High (unattached) or Low (attached) |
CURRENT_MODE = L |
Medium - 1.5 A | OUT1 = Low
OUT2 = High |
CURRENT_MODE = M | |
High - 3 A | OUT1 = Low
OUT2 = Low |
CURRENT_MODE = H |