SLLSEW6C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | VBUS_OCP_SUPPORT | VBUS_OVP_SUPPORT | BLEED_DISCHARGE_SUPPORT | FORCE_DISCHARGE_SUPPORT | VBUS_MEASURE_ALARM_SUPPORT | SRC_RP_SUPPORT | |
R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0 | Reserved |
6 | VBUS_OCP_SUPPORT | R | 0 | VBUS OCP Reporting
0b: VBUS OCP is not reported by the TUSB422 1b: VBUS OCP is reported by the TUSB422 |
5 | VBUS_OVP_SUPPORT | R | 0 | VBUS OVP Reporting
0b: VBUS OVP is not reported by the TUSB422 1b: VBUS OVP is reported by the TUSB422 |
4 | BLEED_DISCHARGE_SUPPORT | R | 1 | Bleed Discharge
0b: No Bleed Discharge implemented in TUSB422 1b: Bleed Discharge is implemented in the TUSB422 Support for POWER_CONTROL.EnableBleedDischarge implemented |
3 | FORCE_DISCHARGE_SUPPORT | R | 1 | Force Discharge.
0b: No Force Discharge implemented in TUSB422 1b: Force Discharge is implemented in the TUSB422 Support for POWER_CONTROL.ForceDischarge, FAULT_STATUS.VbusDischargeFail, FAULT_STATUS.VBUSDischargeFaultDetectionTimer, and VBUS_STOP_DISCHARGE_THRESHOLD implemented |
2 | VBUS_MEASURE_ALARM_SUPPORT | R | 1 | VBUS Measurement and Alarm Capable
0b: No VBUS voltage measurement nor VBUS Alarms 1b; VBUS voltage measurement and VBUS Alarms Support for VBUS_VOLTAGE, VBUS_VOLTAGE_ALARM_HI_CFG, VBUS_VOLTAGE_ALARM_LO_CFG implemented |
1:0 | SRC_RP_SUPPORT | R | 10b | Source Resistor Supported
00b: Rp default only 01b: Rp 1.5 A and default 10b: Rp 3 A, 1.5 A, and default 11b: Reserved Rp values which may be configured by the TCPM via the ROLE_CONTROL register |