SLLSEW6C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage range | 2.7 | 3.7 | 5.5 | V |
VCONN | VCONN voltage range | 2.7 | 5 | 5.5 | V |
VBUSIN | System VBUS voltage | 0 | 5 | 24 | V |
VI2C_SYS | System I2C voltage range that SDA and SCL are pulled up to | 1.65 | 1.8 | 3.6 | V |
TA | Operating Free air temperature with VCONN not supported in the system | -40 | 25 | 105 | °C |
Operating Free air temperature with VCONN supported in the system | -40 | 25 | 85 | °C | |
TJ | Junction temperature | -40 | 125 | °C |