SLLSET3 May 2016 TUSB501-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range (2) | VCC | –0.5 | 4 | V |
Voltage range at any input or output terminal | Differential I/O | –0.5 | 4 | V |
CMOS inputs | –0.5 | VCC + 0.5 | V | |
Storage temperature, TSTG | –65 | 150 | °C | |
Maximum junction temperature, TJ | -40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±5000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Main power supply | 3 | 3.3 | 3.6 | V |
TA | Operating free-air temperature | –40 | 105 | °C | |
CAC | AC coupling capacitor | 75 | 100 | 200 | nF |
THERMAL METRIC(1) | TUSB501-Q1 | UNITS | ||
---|---|---|---|---|
DRF (WSON) | ||||
RθJA | Junction-to-ambient thermal resistance | 105.5 | °C/W | |
RθJC(top) | Junction-to-case(top) thermal resistance | 47.5 | °C/W | |
RθJB | Junction-to-board thermal resistance | 70.9 | °C/W | |
ψJT | Junction-to-top characterization parameter | 10.0 | °C/W | |
ψJB | Junction-to-board characterization parameter | 70.9 | °C/W | |
RθJC(bottom) | Junction-to-case(bottom) thermal resistance | 51.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
ICC-ACTIVE | Average active current | Link in U0 with SuperSpeed USB data transmission, OS = Low | 38.1 | mA | ||
Link in U0 with SuperSpeed USB data transmission, OS = High | 43.8 | 65 | ||||
ICC-IDLE | Average current in idle state | Link has some activity, not in U0, OS = Low | 29.8 | mA | ||
ICC-U2U3 | Average current in U2/U3 | Link in U2 or U3 | 6.1 | mA | ||
ICC-NC | Average current with no connection | No SuperSpeed USB device is connected to TXP, TXN | 1.3 | mA | ||
PD | Power Dissipation in U0 | OS = Low | 126 | mW | ||
OS = High | 145 | 234 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
3-State CMOS Inputs (EQ, DE) | ||||||
VIH | High-level input voltage | 2.8 | V | |||
VIM | Mid-level input voltage | VCC / 2 | V | |||
VIL | Low-level input voltage | 0.6 | V | |||
VF | Floating voltage | VIN = High impedance | VCC / 2 | V | ||
RPU | Internal pull-up resistance | 190 | kΩ | |||
RPD | Internal pull-down resistance | 190 | kΩ | |||
IIH | High-level input current | VIN = 3.6 V | 36 | µA | ||
IIL | Low-level input current | VIN = GND, VCC = 3.6 V | -36 | µA | ||
2-State CMOS Input (OS) | ||||||
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | 0.5 | V | |||
VF | Floating voltage | VIN = High impedance | GND | V | ||
RPD | Internal pull-down resistance | 270 | kΩ | |||
IIH | High-level input current | VIN = 3.6 V | 26 | µA | ||
IIL | Low-level input current | VIN = GND | -1 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Differential Receiver (RXP, RXN) | ||||||
VDIFF-pp | Input differential voltage swing | AC-coupled differential peak-to-peak signal | 100 | 1200 | mVpp | |
VCM-RX | Common-mode voltage bias in the receiver (DC) | 3.3 | V | |||
ZRX-DIFF | Differential input impedance (DC) | Present after a SuperSpeed USB device is detected on TXP/TXN | 72 | 91 | 120 | Ω |
ZRX-CM | Common-mode input impedance (DC) | Present after a SuperSpeed USB device is detected on TXP, TXN | 18 | 22.8 | 30 | Ω |
ZRX-HIGH-IMP-DC-POS | Common-mode input impedance with termination disabled (DC) | Present when no SuperSpeed USB device is detected on TXP, TXN. Measured over the range of 0-500 mV with respect to GND. | 25 | 35 | kΩ | |
VRX-LFPS-DET-DIFF-pp | Low Frequency Periodic Signaling (LFPS) Detect Threshold | Below the minimum is squelched | 100 | 300 | mVpp | |
Differential Transmitter (TXP, TXN) | ||||||
VTX-DIFF-PP | Transmitter differential voltage swing (transition-bit) | OS = Low, No load | 930 | mVpp | ||
OS = High, No load | 1300 | |||||
VTX-DE-RATIO | Transmitter de-emphasis | DE = Floating, OS = Low | -3.5 | dB | ||
CTX | TX input capacitance to GND | At 2.5 GHz | 1.25 | pF | ||
ZTX-DIFF | Differential impedance of the driver | 75 | 93 | 125 | Ω | |
ZTX-CM | Common-mode impedance of the driver | Measured with respect to AC ground over 0-500 mV | 18.75 | 31.25 | Ω | |
ITX-SC | TX short circuit current | TX ± shorted to GND | 60 | mA | ||
VCM-TX | Common-mode voltage bias in the transmitter (DC) | 1.2 | 2.5 | V | ||
VCM-TX-AC | AC common-mode voltage swing in active mode | Within U0 and within LFPS | 100 | mVpp | ||
VTX-IDLE-DIFF -AC-pp | Differential voltage swing during electrical idle | Tested with a high-pass filter | 0 | 10 | mVpp | |
VTX-CM-DeltaU1-U0 | Absolute delta of DC CM voltage during active and idle states | Restrict the test condition to meet 100 mV | 100 | mV | ||
VTX-idle-diff-DC | DC electrical idle differential output voltage | Voltage must be low pass filtered to remove any AC component | 0 | 12 | mV | |
Differential Transmitter (TXP, TXN) | ||||||
tR, tF | Output rise, fall time see Figure 6 |
20%-80% of differential voltage measured 1 inch from the output pin | 80 | ps | ||
tRF-MM | Output Rise, Fall time mismatch | 20%-80% of differential voltage measured 1 inch from the output pin | 20 | ps | ||
tdiff-LH, tdiff-HL |
Differential propagation delay see Figure 4 |
De-emphasis = -3.5 dB propagation delay between 50% level at input and output | 290 | ps | ||
tidleEntry, tidleExit | Idle entry and exit times see Figure 5 |
3.6 | ns | |||
Timing | ||||||
tREADY | Time from power applied until RX termination | Apply 0 V to VCC, connect SuperSpeed USB termination to TX±, apply 3.3 V to VCC, and measure when ZRX-DIFF is enabled. | 9 | ms | ||
Jitter | ||||||
TJTX-EYE | Total jitter (1) (2) | EQ = Floating, OS = High, DE = High See Figure 3. |
0.213 | UI (4) | ||
DJTX | Deterministic jitter (2) | 0.197 | UI (4) | |||
RJTX | Random jitter (2) (3) | 0.016 | UI (4) |
TA = 25°C | ||
TA = 25°C | DE = HIGH | OS = HIGH |
EQ = NC |