SLLSFP1A May 2024 – September 2024 TUSB521-Q1
PRODUCTION DATA
TI recommends to set TUSB521-Q1 EQ[1:0] pins if pin-strap mode, or EQ1_SEL and EQ2_SEL if I2C mode to about 4db to 5dB greater than loss of the post channel (LCD). For example, if post channel is 0.5 inches, then assuming –1dB per inch at 5GHz, program the EQ1_SEL and EQ2_SEL between 4.5dB and 5.5dB. TI recommends to perform USB 3.2 Rx JTOL long and short channel tests to optimize the setting.