SLLSEV9E July 2016 – November 2023 TUSB522P
PRODUCTION DATA
For this design example, use the parameters provided in Table 8-1.
PARAMETER | VALUE | |
---|---|---|
Pre-channel A to B PCB trace length(1), LAB. | 1 inches ≤ LAB ≤ 20 inches | |
Post-channel C to D PCB trace length(1), LCD. | ≤ 6 inches | |
Minimum distance of the AC capacitors from TUSB522P, LAC-CAP | 0.25 inches | |
Maximum distance of ESD component from the USB receptacle, LESD | 0.6 inches | |
Maximum distance of series resistor (RESD) from ESD component, LR_ESD. | 0.25 inches | |
CAC-USB1 AC-coupling capacitor (75 nF to 265 nF) | 100 nF | |
CAC-USB2 AC-coupling capacitor (297 nF to 363 nF) | Options:
|
|
Optional RRX resistor (220-kΩ ± 5%) | Not used | |
Optional RESD (0-Ω to 2.2-Ω) | Not used | |
VCC supply (3-V to 3.6-V) | 3.3-V | |
EQ1 for RX1P/N (3, 6, or 9dB) | 9 dB (EQ1 = High) | |
De-Emphasis 2 for TX2P/N (0, -3.5, and - 6.2 dB) | -6.2 dB (OS2 = Low, DE2 = High) | |
EQ2 for RX2P/N (3, 6, or 9 dB) | 6 dB (EQ2 = Floating) | |
De-Emphasis 1 for TX1P/N (0, -3.5, and -6.2 dB) | -3.5 dB (OS1 = Low, DE1 = Floating) | |
Output Swing 1 (0.9 or 1.1 Vppd) | 900 mV (OS1 = Low) | |
Output Swing 2 (0.9 or 1.1 Vppd) | 900 mV (OS2 = Low) |