4-State CMOS Inputs(UEQ[1:0];DEQ[1:0], CFG[1:0], A[1:0], I2C_EN, VIO_SEL)
|
|
IIH
|
High level input current |
VCC = 3.6 VIN = 3.6 V |
20 |
|
80 |
µA |
IIL
|
Low level input current |
VCC = 3.6 V; VIN = 0 V |
–160 |
|
–40 |
µA |
4-Level VTH
|
Threshold 0 / R |
VCC = 3.3 V |
|
0.55 |
|
V |
Threshold R/ Float |
VCC = 3.3 V |
|
1.65 |
|
V |
Threshold Float / 1 |
VCC = 3.3 V |
|
2.7 |
|
V |
RPU
|
Internal pull-up resistance |
|
|
35 |
|
kΩ |
RPD
|
Internal pull-down resistance |
|
|
95 |
|
kΩ |
2-State CMOS Input (CTL0, CTL1, FLIP, HPDIN, SLP_S0#, SWAP, DIR[1:0]).
|
VIH
|
High-level input voltage |
|
0.7×VIO
|
|
3.6 |
V |
VIL
|
Low-level input voltage |
|
0 |
|
0.3×VIO
|
V |
RPD
|
Internal pull-down resistance for CTL1 |
|
|
500 |
|
kΩ |
IIH
|
High-level input current |
VIN = 3.6 V |
–25 |
|
25 |
µA |
IIL
|
Low-level input current |
VIN = GND, VCC = 3.6 V |
–25 |
|
25 |
µA |
I2C Control Pins SCL, SDA
|
VIH
|
High-level input voltage |
I2C_EN = 0 |
0.7 x VI2C
|
|
3.6 |
V |
VIL
|
Low-level input voltage |
I2C_EN = 0 |
0 |
|
0.3 x VI2C
|
V |
VOL
|
Low-level output voltage |
I2C_EN = 0; IOL = 3 mA |
0 |
|
0.4 |
V |
IOL
|
Low-level output current |
I2C_EN = 0; VOL = 0.4 V |
20 |
|
|
mA |
II_I2C
|
Input current on SDA pin |
0.1 x VI2C< Input voltage < 3.3 V |
–10 |
|
10 |
µA |
CI_I2C
|
Input capacitance |
|
0.5 |
|
10 |
pF |