SLLSEV7E August 2016 – March 2023 TUSB546-DCI
PRODUCTION DATA
The TUSB546-DCI has (I2C_EN, EQ[1:0], DPEQ[1:0], and SSEQ[1:0]) 4-level inputs pins that are used to control the equalization gain and place TUSB546-DCI into different modes of operation. These 4-level inputs utilize a resistor divider to help set the 4 valid levels and provide a wider range of control settings. There is an internal 30 kΩ pull-up and a 94 kΩ pull-down. These resistors, together with the external resistor connection combine to achieve the desired voltage level.
LEVEL | SETTINGS |
---|---|
0 | Option 1: Tie 1 KΩ 5% to GND. Option 2: Tie directly to GND. |
R | Tie 20 KΩ 5% to GND. |
F | Float (leave pin open) |
1 | Option 1: Tie 1 KΩ 5%to VCC. Option 2: Tie directly to VCC. |
All four-level inputs are latched on rising edge of internal reset. After tcfg_hd, the internal pull-up and pull-down resistors will be isolated in order to save power.