SLLSFZ6 November 2024 TUSB5461-Q1
ADVANCE INFORMATION
Figure 8-2 shows a typical usage of the TUSB5461-Q1 device. The device can be controlled either through the GPIO pins or through its I2C interface. In the example shown below, a Type-C PD controller is used to configure the device through the I2C interface. When configured for I2C mode, pins 29 and 32 can be left unconnected. In I2C mode, the equalization settings for each receiver can be independently controlled through I2C registers. For this reason, all of the equalization pins (EQ[1:0], SSEQ[1:0], and DPEQ[1:0]) can be left unconnected. If these pins are left unconnected, the TUSB5461-Q1 7-bit I2C target address is 0x12 because both DPEQ0/A1 and SSEQ0/A0 are at pin level "F". If a different I2C target address is desired, set the DPEQ0/A1 and SSEQ0/A0 pins to a level which produces the desired I2C target address.