SLLSFO9 May 2024 TUSB564-Q1
ADVANCE INFORMATION
For further programmability, the TUSB564-Q1 can be controlled using I2C. The SCL and SDA pins are used for I2C clock and I2C data respectively.
DPEQ0/A1 PIN LEVEL |
SSEQ0/A0 PIN LEVEL |
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (W/R) |
---|---|---|---|---|---|---|---|---|---|
0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0/1 |
0 | R | 1 | 0 | 0 | 0 | 1 | 0 | 1 | 0/1 |
0 | F | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 0/1 |
0 | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 0/1 |
R | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0/1 |
R | R | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0/1 |
R | F | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0/1 |
R | 1 | 0 | 1 | 0 | 0 | 0 | 1 | 1 | 0/1 |
F | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0/1 |
F | R | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0/1 |
F | F | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0/1 |
F | 1 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 0/1 |
1 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0/1 |
1 | R | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 0/1 |
1 | F | 0 | 0 | 0 | 1 | 1 | 1 | 0 | 0/1 |
1 | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 0/1 |