Refer to the PDF data sheet for device specific package drawings
The TUSB564 s a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C Standard.
The TUSB564 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB564 | RNQ (WQFN, 40) | 4.00 mm × 6.00 mm |
TUSB564I |
Changes from Revision F (September 2019) to Revision G (November 2022)
Changes from Revision E (May 2019) to Revision F (September 2019)
Changes from Revision D (November 2018) to Revision E (May 2019)
Changes from Revision C (February 2018) to Revision D (November 2018)
Changes from Revision B (January 2018) to Revision C (February 2018)
Changes from Revision A (October 2017) to Revision B (January 2018)
Changes from Revision * (October 2017) to Revision A (October 2017)