SLLSF29G October 2017 – November 2022 TUSB564
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TUSB564 is designed to operate with a 3.3-V power supply. Levels above those listed in the table should not be used. If using a higher voltage system power supply, a voltage regulator can be used to step down to 3.3 V. Decoupling capacitors should be used to reduce noise and improve power supply integrity. A 0.1-µF capacitor should be used on each power pin.