SLLSE76Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
This register indicates pending interrupts and various states of the TUSB73X0.
Operational Base register offset: 04h
Register type: Read-Only, Read/Clear
Default value: 0000 0801h
Bit No. | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit No. | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
BIT | FIELD NAME | ACCESS | DESCRIPTION |
---|---|---|---|
31:13 | RSVD | r | Reserved. Returns zeros when read. |
12 | HCE | r | Host Controller Error |
11 | CNR | r | Controller Not Ready |
10 | SRE | rc | Save/Restore Error. |
9 | RSS | r | Restore State Status. |
8 | SSS | r | Save State Status. |
7:5 | RSVD | r | Reserved. Returns zeros when read. |
4 | PCD | rc | Port Change Detect |
3 | EINT | rc | Event Interrupt. |
2 | HSE | rc | Host System Error. |
1 | RSVD | r | Reserved. Returns zeros when read. |
0 | HCH | r | HC Halted. |