SLLSE76Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
The programming model of the TUSB73X0 USB 3.0 Host Controller is compliant to the standard PCI device programming model. The PCI configuration map uses the type 0 PCI header.
Sticky bits, which are reset by a global reset (GRST) or the internally-generated power-on-reset, and bits that are reset by a PCI Express reset (PERST), a GRST, or the internally generated power-on-reset are indicated as such.
REGISTER NAME | OFFSET | |||
---|---|---|---|---|
Device ID | Vendor ID | 000h | ||
Status | Command | 004h | ||
Class Code | Revision ID | 008h | ||
BIST | Header Type | Latency Timer | Cache Line Size | 00Ch |
Base Address Register 0 | 010h | |||
Base Address Register 1 | 014h | |||
Base Address Register 2 | 018h | |||
Base Address Register 3 | 01Ch | |||
Reserved | 020h-028h | |||
Subsystem ID | Subsystem Vendor ID | 02Ch | ||
Reserved | 030h | |||
Reserved | Capabilities Pointer | 034h | ||
Reserved | 038h | |||
Max Latency | Min Grant | Interrupt Pin | Interrupt Line | 03Ch |
Power Management Capabilities | Next Item Pointer | PM CAP ID | 040h | |
PM Data (RSVD) | PMCSR_BSE | Power Management CSR | 044h | |
MSI Message Control | Next Item Pointer | MSI CAP ID | 048h | |
MSI Message Address | 04Ch | |||
MSI Upper Message Address | 050h | |||
Reserved | MSI Message Data | 054h | ||
Reserved | 058h-05Ch | |||
Reserved | FLADJ | SBRN | 60h | |
Reserved | 064h-06Ch | |||
PCI Express Capabilities Register | Next Item Pointer | PCI Express Capability ID | 070h | |
Device Capabilities | 074h | |||
Device Status | Device Control | 078h | ||
Link Capabilities | 07Ch | |||
Link Status | Link Control | 080h | ||
Reserved | 084h-090h | |||
Device Capabilities2 | 094h | |||
Device Status2 | Device Control2 | 098h | ||
Link Capabilities2 | 09Ch | |||
Link Status2 | Link Control2 | 0A0h | ||
Reserved | 0A4h-0ACh | |||
Serial Bus CSR | Serial Bus target Address | Serial Bus Index | Serial Bus Data | 0B0h |
GPIO Data | GPIO Control | 0B4h | ||
Reserved | 0B8h-0BCh | |||
MSI-X Message Control | Next Item Pointer | MSI-X CAP ID | 0C0h | |
MSI-X Table Offset and BIR | 0C4h | |||
MSI-X PBA Offset and BIR | 0C8h | |||
Reserved | 0CCh | |||
Subsystem Access | 0D0h | |||
General Control 0 | 0D4h | |||
General Control 1 | 0D8h | |||
General Control 2 | 0DCh | |||
USB Control | 0E0h | |||
De-emphasis and Swing Control | 0E4h | |||
Equalizer Control | 0E8h | |||
Custom PHY Transmit/Receive Control | 0ECh | |||
Reserved | 0F0h-0FCh |