SLLSEE5D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
PARAMETER | VDD33 | VDD | UNIT | |
---|---|---|---|---|
3.3 V | 1.1 V | |||
LOW POWER MODES | ||||
Power On (after Reset) | 4 | 68 | mA | |
Upstream Disconnect | 4 | 68 | mA | |
Suspend | 4 | 68 | mA | |
ACTIVE MODES (US state / DS State) | ||||
3.0 host / 1 SS Device and Hub in U1 | 46 | 260 | mA | |
3.0 host / 1 SS Device and Hub in U0 | 46 | 400 | mA | |
3.0 host / 2 SS Devices and Hub in U1 | 46 | 330 | mA | |
3.0 host / 2 SS Devices and Hub in U0 | 46 | 540 | mA | |
3.0 host / 3 SS Devices and Hub in U1 | 46 | 420 | mA | |
3.0 host / 3 SS Devices and Hub in U0 | 46 | 650 | mA | |
3.0 host / 4 SS Devices and Hub in U1 | 46 | 560 | mA | |
3.0 host / 4 SS Devices and Hub in U0 | 46 | 770 | mA | |
3.0 host / 1 SS and 1 HS Devices in U0 and active | 90 | 430 | mA | |
3.0 host / 2 SS and 2 HS Devices in U0 and active | 105 | 570 | mA | |
2.0 host / HS Device active | 46 | 90 | mA | |
2.0 host / 4 HS Device active | 90 | 115 | mA |