SLLSF92A February 2019 – March 2019 TUSB8044A
PRODUCTION DATA.
Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | Field | Type | Description |
---|---|---|---|
7:0 | BBString2Len | RW | Billboard String2Len. This field indicates the length in number of UNICODE characters of the Billboard string2. BBString2Len size can not exceed 120 characters (240 bytes).
The bLength field of the Alternate Mode string descriptor is 2 + (2 * BBString2Len). This field defaults to 0x00 and reports the default string value shown in Billboard String1_2 but can be changed using an external I2C EEPROM or SMBus. |