SLLSF92A February 2019 – March 2019 TUSB8044A
PRODUCTION DATA.
Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | Field | Type | Description |
---|---|---|---|
7:0 | SVID_MSB | RW | SVID. This field is the MSB of the 16-bit SVID. When Billboard SVID LSB and MSB are all zero, the ROM default is returned for descriptor request by the BB device, but this register still reads back zero. This field's default can be changed using an external I2C EEPROM or SMBus. |