SLLSF92A February 2019 – March 2019 TUSB8044A
PRODUCTION DATA.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VDD Supply | 1.1 V |
VDD33 Supply | 3.3 V |
Upstream Port USB Support (SS, HS, FS) | SS, HS, FS |
Downstream Port 1 USB Support (SS, HS, FS, LS) | SS, HS, FS, LS |
Downstream Port 2 USB Support (SS, HS, FS, LS) | SS, HS, FS, LS |
Downstream Port 3 USB Support (SS, HS, FS, LS) | SS, HS, FS, LS |
Downstream Port 4 USB Support (SS, HS, FS, LS) | SS, HS, FS, LS |
Number of Removable external exposed Downstream Ports | 4 |
Number of Non-Removable external exposed Downstream Ports | 0 |
Full Power Management of Downstream Ports | Yes. (FULLPWRMGMTZ = 0) |
Individual Control of Downstream Port Power Switch | Yes. (GANGED = 0) |
Power Switch Enable Polarity | Active High. (PWRCTL_POL = 1) |
Battery Charge Support for Downstream Port 1 | Yes |
Battery Charge Support for Downstream Port 2 | Yes |
Battery Charge Support for Downstream Port 3 | Yes |
Battery Charge Support for Downstream Port 4 | Yes |
I2C EEPROM Support | Yes |
24MHz Clock Source | Crystal |